Viper® Blue Devil® 1 1/2 in. Premium Quality Selectable Gallonage Fire Nozzles
Kuriyama Fire Nozzles Products
Viper Blue Devil Provide Multiple Flow Selections and Stream Patterns While Maintaining Constant Gallonage with All Multiple Flow and Pattern Settings.
Nozzle Part Number |
Nozzle Model Number |
Swivel Inlet |
Nozzle Flow |
Effective Reach |
Length |
Weight |
|---|---|---|---|---|---|---|
| I218913 | Nozzle Model Number N/A BD3012 | Swivel Inlet N/A 1 1/2 in | Nozzle Flow N/A 30 gpm60 gpm95 gpm125 gpm115 L/min230 L/min360 L/min465 L/min | Effective Reach N/A 79 ft92 ft115 ft128 ft23 m27 m33 m37 m | Length N/A 9.53 in24.2 cm | Weight N/A 4.52 lb2.05 kg |
| I218884 | Nozzle Model Number N/A BD3015 | Swivel Inlet N/A 1 1/2 in | Nozzle Flow N/A 30 gpm60 gpm95 gpm125 gpm150 gpm115 L/min230 L/min360 L/min470 L/min560 L/min | Effective Reach N/A 79 ft92 ft115 ft128 ft131 ft23 m27 m33 m37 m38 m | Length N/A 9.53 in24.2 cm | Weight N/A 4.52 lb2.05 kg |
| I219944 | Nozzle Model Number N/A BD9520 | Swivel Inlet N/A 1 1/2 in | Nozzle Flow N/A 95 gpm125 gpm150 gpm200 gpm360 L/min470 L/min560 L/min750 L/min | Effective Reach N/A 115 ft128 ft131 ft138 ft33 m37 m38 m39 m | Length N/A 11 in28 cm | Weight N/A 6.61 lb3.00 kg |





