Viper® Spartan® Model 25 1 in. Fixed Orifice, Lightweight Constant Flow Fire Hose Nozzles
Kuriyama Fire Nozzles Products
Nozzle Part Number |
Nozzle Model Number |
Swivel Inlet |
6 BAR |
100 PSI |
Weight (each) |
|---|---|---|---|---|---|
| I219931-007 | Nozzle Model Number N/A VS25 | Swivel Inlet N/A 1 in | 6 BAR N/A 19 L/min | 100 PSI N/A 5 gpm | Weight (each) N/A 2.72 lb1.23 kg |
| I219931-008 | Nozzle Model Number N/A VS25 | Swivel Inlet N/A 1 in | 6 BAR N/A 50 L/min | 100 PSI N/A 15 gpm | Weight (each) N/A 2.72 lb1.23 kg |
| I219931-009 | Nozzle Model Number N/A VS25 | Swivel Inlet N/A 1 in | 6 BAR N/A 150 L/min | 100 PSI N/A 30 gpm | Weight (each) N/A 2.72 lb1.23 kg |
| I219931-010 | Nozzle Model Number N/A VS25 | Swivel Inlet N/A 1 in | 6 BAR N/A 250 L/min | 100 PSI N/A 60 gpm | Weight (each) N/A 2.72 lb1.23 kg |





