KS6™ The Best Quality Industrial and Municipal Single Jacket Fire Hose - Bulk Hose Lengths
Kuriyama Fire Hose Products
Item # |
Color |
Size |
Bowl Size |
Service Test |
Proof Test |
Burst Test |
Available Lengths |
Weight Uncoupled |
|---|---|---|---|---|---|---|---|---|
| 60H15SJW-050 | Color N/A White | Size N/A 1 1/2 in | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.12 lbs/ft |
| 60H15SJW-100 | Color N/A White | Size N/A 1 1/2 in | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.12 lbs/ft |
| 60H2SJW-050 | Color N/A White | Size N/A 2 in | Bowl Size N/A 2 1/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.14 lbs/ft |
| 60H2SJW-100 | Color N/A White | Size N/A 2 in | Bowl Size N/A 2 1/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.14 lbs/ft |
| 60H25SJW-050 | Color N/A White | Size N/A 2 1/2 in | Bowl Size N/A 2 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.20 lbs/ft |
| 60H25SJW-100 | Color N/A White | Size N/A 2 1/2 in | Bowl Size N/A 2 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.20 lbs/ft |





