JAFx4™ The World's Toughest Fire Hose - Assembled Lengths
Kuriyama Fire Hose Products
Item # |
Size |
Color |
Coupling Size |
Coupling Type |
Bowl Size |
Service Test |
Proof Test |
Burst Test |
Available Lengths |
Weight Uncoupled |
|---|---|---|---|---|---|---|---|---|---|---|
| JX100Y025-NH100 | Size N/A 1 in | Color N/A Yellow | Coupling Size N/A 1 in | Coupling Type N/A NST | Bowl Size N/A 1 3/16 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.16 lbs/ft |
| JX100Y050-NH100 | Size N/A 1 in | Color N/A Yellow | Coupling Size N/A 1 in | Coupling Type N/A NST | Bowl Size N/A 1 3/16 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.16 lbs/ft |
| JX100Y100-NH100 | Size N/A 1 in | Color N/A Yellow | Coupling Size N/A 1 in | Coupling Type N/A NST | Bowl Size N/A 1 3/16 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.16 lbs/ft |
| JX100Y025-NP100 | Size N/A 1 in | Color N/A Yellow | Coupling Size N/A 1 in | Coupling Type N/A NPSH | Bowl Size N/A 1 3/4 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.16 lbs/ft |
| JX100Y050-NP100 | Size N/A 1 in | Color N/A Yellow | Coupling Size N/A 1 in | Coupling Type N/A NPSH | Bowl Size N/A 1 3/4 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.16 lbs/ft |
| JX100Y100-NP100 | Size N/A 1 in | Color N/A Yellow | Coupling Size N/A 1 in | Coupling Type N/A NPSH | Bowl Size N/A 1 3/4 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.16 lbs/ft |
| JX150Y025-NH150 | Size N/A 1 1/2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.296 lbs/ft |
| JX150Y050-NH150 | Size N/A 1 1/2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.296 lbs/ft |
| JX150Y100-NH150 | Size N/A 1 1/2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.296 lbs/ft |
| JX150Y025-NP150 | Size N/A 1 1/2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.296 lbs/ft |
| JX150Y050-NP150 | Size N/A 1 1/2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.296 lbs/ft |
| JX150Y100-NP150 | Size N/A 1 1/2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.296 lbs/ft |
| JX175Y025-NH150 | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.343 lbs/ft |
| JX175Y050-NH150 | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.343 lbs/ft |
| JX175Y100-NH150 | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.343 lbs/ft |
| JX175Y025-NP150 | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.343 lbs/ft |
| JX175Y050-NP150 | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.343 lbs/ft |
| JX175Y100-NP150 | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.343 lbs/ft |
| JX200Y025-NH150 | Size N/A 2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 9/32 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.39 lbs/ft |
| JX200Y050-NH150 | Size N/A 2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 9/32 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.39 lbs/ft |
| JX200Y100-NH150 | Size N/A 2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 9/32 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.39 lbs/ft |
| JX200Y025-NP150 | Size N/A 2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 9/32 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.39 lbs/ft |
| JX200Y050-NP150 | Size N/A 2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 9/32 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.39 lbs/ft |
| JX200Y100-NP150 | Size N/A 2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 9/32 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.39 lbs/ft |
| JX250Y025-NH250 | Size N/A 2 1/2 in | Color N/A Yellow | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 13/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.517 lbs/ft |
| JX250Y050-NH250 | Size N/A 2 1/2 in | Color N/A Yellow | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 13/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.517 lbs/ft |
| JX250Y100-NH250 | Size N/A 2 1/2 in | Color N/A Yellow | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 13/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.517 lbs/ft |
| JX400Y025-SZ400 | Size N/A 4 in | Color N/A Yellow | Coupling Size N/A 4 in | Coupling Type N/A Storz | Bowl Size N/A 4 9/32 in | Service Test N/A 250 psi | Proof Test N/A 500 psi | Burst Test N/A 750 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.874 lbs/ft |
| JX400Y050-SZ400 | Size N/A 4 in | Color N/A Yellow | Coupling Size N/A 4 in | Coupling Type N/A Storz | Bowl Size N/A 4 9/32 in | Service Test N/A 250 psi | Proof Test N/A 500 psi | Burst Test N/A 750 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.874 lbs/ft |
| JX400Y100-SZ400 | Size N/A 4 in | Color N/A Yellow | Coupling Size N/A 4 in | Coupling Type N/A Storz | Bowl Size N/A 4 9/32 in | Service Test N/A 250 psi | Proof Test N/A 500 psi | Burst Test N/A 750 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.874 lbs/ft |
| JX500Y025-SZ500 | Size N/A 5 in | Color N/A Yellow | Coupling Size N/A 5 in | Coupling Type N/A Storz | Bowl Size N/A 5 3/8 in | Service Test N/A 225 psi | Proof Test N/A 450 psi | Burst Test N/A 675 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 1.109 lbs/ft |
| JX500Y050-SZ500 | Size N/A 5 in | Color N/A Yellow | Coupling Size N/A 5 in | Coupling Type N/A Storz | Bowl Size N/A 5 3/8 in | Service Test N/A 225 psi | Proof Test N/A 450 psi | Burst Test N/A 675 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 1.109 lbs/ft |
| JX500Y100-SZ500 | Size N/A 5 in | Color N/A Yellow | Coupling Size N/A 5 in | Coupling Type N/A Storz | Bowl Size N/A 5 3/8 in | Service Test N/A 225 psi | Proof Test N/A 450 psi | Burst Test N/A 675 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 1.109 lbs/ft |





