Terms
1 - 25 of 258 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Size (in)

Color

Coupling Size (in)

Coupling Type

Bowl Size (in)

Available Lengths (ft)

Part Number

Size

Color

Coupling Size

Coupling Type

Bowl Size

Service Test

Proof Test

Burst Test

Available Lengths

Weight Uncoupled

N/A 1 1/2 in N/A Blue N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 25 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Blue N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 50 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Blue N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 100 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Blue N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 25 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Blue N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 50 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Blue N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 100 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Green N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 25 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Green N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 50 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Green N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 100 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Green N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 25 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Green N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 50 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Green N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 100 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Black N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 25 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Black N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 50 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Black N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 100 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Black N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 25 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Black N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 50 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Black N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 100 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Orange N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 25 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Orange N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 50 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Orange N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 100 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Orange N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 25 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Orange N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 50 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Orange N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 100 ft N/A 0.32 lbs/ft
N/A 1 1/2 in N/A Purple N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 25 ft N/A 0.32 lbs/ft
1 - 25 of 258 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »