Forest Lite™ Type 2 Fire Hoses
Kuriyama Fire Hose Products
Part Number |
Size |
Color |
Coupling Size |
Coupling Type |
Service Test |
Proof Test |
Burst Test |
Available Lengths |
Weight Uncoupled |
|---|---|---|---|---|---|---|---|---|---|
| F2100Y050-NH100 | Size N/A 1 in | Color N/A Yellow | Coupling Size N/A 1 in | Coupling Type N/A NST | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.08 lbs/ft |
| F2100Y100-NH100 | Size N/A 1 in | Color N/A Yellow | Coupling Size N/A 1 in | Coupling Type N/A NST | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.08 lbs/ft |
| F2100Y050-NP100 | Size N/A 1 in | Color N/A Yellow | Coupling Size N/A 1 in | Coupling Type N/A NPSH | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.08 lbs/ft |
| F2100Y100-NP100 | Size N/A 1 in | Color N/A Yellow | Coupling Size N/A 1 in | Coupling Type N/A NPSH | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.08 lbs/ft |
| F2100Y050-QT100 | Size N/A 1 in | Color N/A Yellow | Coupling Size N/A 1 in | Coupling Type N/A 1/4 TURN | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.08 lbs/ft |
| F2100Y100-QT100 | Size N/A 1 in | Color N/A Yellow | Coupling Size N/A 1 in | Coupling Type N/A 1/4 TURN | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.08 lbs/ft |
| F2150Y050-NH150 | Size N/A 1 1/2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.14 lbs/ft |
| F2150Y100-NH150 | Size N/A 1 1/2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.14 lbs/ft |
| F2150Y050-NP150 | Size N/A 1 1/2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.14 lbs/ft |
| F2150Y100-NP150 | Size N/A 1 1/2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.14 lbs/ft |
| F2150Y050-QT150 | Size N/A 1 1/2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A 1/4 TURN | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.14 lbs/ft |
| F2150Y100-QT150 | Size N/A 1 1/2 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A 1/4 TURN | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.14 lbs/ft |





