Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
  • Pumps, rental and construction dewatering
  • Pumps, trash
  • Septic and wastewater handling
  • Water suction - standard duty
CONSTRUCTION
    Flexible polyethylene (LDPE) tube with polyethylene (LDPE) ribs and cuffed ends.

SERVICE TEMPERATURE RANGE
    -40°F (-40°C) to +150°F (+65°C) Actual service temperature range is application dependent.
FEATURES AND ADVANTAGES
  • Superior Flexibility! - Corrugated tube and ribs provides high flexibility, perfect for maneuvering in tight areas such as portable toilets.
  • "Cold-Flex" Materials - Hose remains flexible in sub-zero temperatures.
  • Crush Resistant - Will spring back to original shape after being crushed, will not kink!
  • Easy Slide Helix - Exposed ribs protect hose tube from cover wear, and allow hose to slide easily over rough surfaces. Easy-to-handle.
  • Leak Proof Cuffs - Overmolded cuffs eliminate leaking and will not separate from the hose. Each cuff and unit is 100% factory tested.
  • Additional Cuffs - Additional 2" and 3" cuffs are available for making hose repairs and custom lengths.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68oF

Vacuum Rating at 68oF

Min. Bending Radius at 68oF

Standard Length

Weight

N/A 2 in52.7 mm N/A 2.76 in69.5 mm N/A 15 psi N/A 29 inHg N/A 3.5 in N/A 60 ft N/A 0.72 lbs/ft
N/A 2 in52.7 mm N/A 2.76 in69.5 mm N/A 15 psi N/A 29 inHg N/A 3.5 in N/A 50 ft N/A 0.72 lbs/ft
N/A 2 in52.7 mm N/A 2.76 in69.5 mm N/A 15 psi N/A 29 inHg N/A 3.5 in N/A 40 ft N/A 0.72 lbs/ft
N/A 2 in52.7 mm N/A 2.76 in69.5 mm N/A 15 psi N/A 29 inHg N/A 3.5 in N/A 30 ft N/A 0.72 lbs/ft
N/A 2 in52.7 mm N/A 2.76 in69.5 mm N/A 15 psi N/A 29 inHg N/A 3.5 in N/A 25 ft N/A 0.72 lbs/ft
N/A 2 in52.7 mm N/A 2.76 in69.5 mm N/A 15 psi N/A 29 inHg N/A 3.5 in N/A 20 ft N/A 0.72 lbs/ft
N/A 2 in52.7 mm N/A 2.76 in69.5 mm N/A 15 psi N/A 29 inHg N/A 3.5 in N/A 10 ft N/A 0.72 lbs/ft
N/A 3 in76.0 mm N/A 4.06 in97.0 mm N/A 7 psi N/A 29 inHg N/A 6.5 in N/A 60 ft N/A 1.36 lbs/ft
N/A 3 in76.0 mm N/A 4.06 in97.0 mm N/A 7 psi N/A 29 inHg N/A 6.5 in N/A 50 ft N/A 1.36 lbs/ft
N/A 3 in76.0 mm N/A 4.06 in97.0 mm N/A 7 psi N/A 29 inHg N/A 6.5 in N/A 30 ft N/A 1.36 lbs/ft
N/A 3 in76.0 mm N/A 4.06 in97.0 mm N/A 7 psi N/A 29 inHg N/A 6.5 in N/A 25 ft N/A 1.36 lbs/ft
N/A 3 in76.0 mm N/A 4.06 in97.0 mm N/A 7 psi N/A 29 inHg N/A 6.5 in N/A 20 ft N/A 1.36 lbs/ft
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1