Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the North America
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Series

Size Code

Nominal ID

Nominal OD

Max. Working Pressure at 70 ºF (20 ºC)

Vacuum Rating at 70ºF (20ºC)

Standard Length

Approx. Weight Per Pkg.

Min. Bend Radius at 70ºF (20ºC)

N/A 24 N/A 1.50 in38.1 mm N/A 2.03 in51.6 mm N/A 300 psi N/A 29.9 inHg N/A 50 ft N/A 45 lb N/A 5.5 in
N/A 24 N/A 1.50 in38.1 mm N/A 2.03 in51.6 mm N/A 300 psi N/A 29.9 inHg N/A 100 ft N/A 90 lb N/A 5.5 in
N/A 32 N/A 2.00 in50.8 mm N/A 2.57 in65.3 mm N/A 275 psi N/A 29.9 inHg N/A 50 ft N/A 62 lb N/A 7.0 in
N/A 32 N/A 2.00 in50.8 mm N/A 2.57 in65.3 mm N/A 275 psi N/A 29.9 inHg N/A 100 ft N/A 124 lb N/A 7.0 in
N/A 40 N/A 2.50 in63.5 mm N/A 3.07 in78.0 mm N/A 150 psi N/A 29.9 inHg N/A 50 ft N/A 79 lb N/A 9.0 in
N/A 40 N/A 2.50 in63.5 mm N/A 3.07 in78.0 mm N/A 150 psi N/A 29.9 inHg N/A 100 ft N/A 158 lb N/A 9.0 in
N/A 48 N/A 3.00 in76.2 mm N/A 3.57 in90.7 mm N/A 150 psi N/A 29.9 inHg N/A 50 ft N/A 90 lb N/A 11.0 in
N/A 48 N/A 3.00 in76.2 mm N/A 3.57 in90.7 mm N/A 150 psi N/A 29.9 inHg N/A 100 ft N/A 180 lb N/A 11.0 in
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1