Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
FEATURES AND ADVANTAGES
  • High quality design made for use in petroleum markets with bottom loading applications.
  • Stainless steel alloy is analyzed on every melt, and specifically designed for high tensile strength and rigidity.
  • Self-Locking handle provides maximum security and safety when connecting with male parts.
MATERIAL SPECIFICATIONS
  • ASTM stainless steel alloy, specially designed for high tensile strength and impact resistance.
  • Complies with Mil-Spec A-A-59326 for interchangeability.
  • 304 stainless steel handles, handle pins, pull rings, and safety clips.
  • Buna-N gasket included.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Coupler Size

NPT Size

PSI Rating at 70oF (+21oC)

ASTM Specification

Weight Each

Standard Carton

N/A 1 1/2 in N/A 1 1/2 in N/A 250 psi N/A A666/316 N/A 1.57 lb N/A 20
N/A 2 in N/A 2 in N/A 250 psi N/A A666/316 N/A 2.00 lb N/A 16
N/A 3 in N/A 3 in N/A 150 psi N/A A666/316 N/A 3.63 lb N/A 4
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1