Two-Piece Fittings, Standard Inserts, International End Configurations - Pressure Wash Female (Type K) - A Series
Two-Piece Fittings, Standard Inserts, International End Configurations - Other - A Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Size (mm) x TP (mm) |
C Cut-Off Factor |
Hex Dia. CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|
| A-0422-FPWS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Size (mm) x TP (mm) N/A M22x1.5 | C Cut-Off Factor N/A 34 mm | Hex Dia. CH2 N/A 27 mm | Weight Per Each N/A 0.15 lb |
| A-0522-FPWS | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | F Thread Size (mm) x TP (mm) N/A M22x1.5 | C Cut-Off Factor N/A 34 mm | Hex Dia. CH2 N/A 27 mm | Weight Per Each N/A 0.15 lb |
| A-0622-FPWS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Size (mm) x TP (mm) N/A M22x1.5 | C Cut-Off Factor N/A 34 mm | Hex Dia. CH2 N/A 27 mm | Weight Per Each N/A 0.16 lb |