Nuts and Cutting Rings for DIN 24° Tube Connections - Nut DIN 24° Heavy Series
Inserts for Two-Piece Fittings - International End Configurations - DIN
Part Number |
OD |
C |
F |
H |
Weight Per Each |
|---|---|---|---|---|---|
| MTN-6H14X1.5 | OD N/A 6 mm | C N/A M14x1.5 mm | F N/A 17 mm | H N/A 16.5 mm | Weight Per Each N/A 0.04 lb |
| MTN-8H16X1.5 | OD N/A 8 mm | C N/A M16x1.5 mm | F N/A 19 mm | H N/A 16.5 mm | Weight Per Each N/A 0.04 lb |
| MTN-10H18X1.5 | OD N/A 10 mm | C N/A M18x1.5 mm | F N/A 22 mm | H N/A 17.5 mm | Weight Per Each N/A 0.07 lb |
| MTN-12H20X1.5 | OD N/A 12 mm | C N/A M20x1.5 mm | F N/A 24 mm | H N/A 17.5 mm | Weight Per Each N/A 0.08 lb |
| MTN-14H22X1.5 | OD N/A 14 mm | C N/A M22x1.5 mm | F N/A 27 mm | H N/A 20.5 mm | Weight Per Each N/A 0.11 lb |
| MTN-16H24X1.5 | OD N/A 16 mm | C N/A M24x1.5 mm | F N/A 30 mm | H N/A 20.5 mm | Weight Per Each N/A 0.14 lb |
| MTN-20H30X2 | OD N/A 20 mm | C N/A M30x2 mm | F N/A 36 mm | H N/A 24.0 mm | Weight Per Each N/A 0.22 lb |
| MTN-25H36X2 | OD N/A 25 mm | C N/A M36x2 mm | F N/A 46 mm | H N/A 27.0 mm | Weight Per Each N/A 0.44 lb |
| MTN-30H42X2 | OD N/A 30 mm | C N/A M42x2 mm | F N/A 50 mm | H N/A 29.0 mm | Weight Per Each N/A 0.49 lb |
| MTN-38H52X2 | OD N/A 38 mm | C N/A M52x2 mm | F N/A 60 mm | H N/A 32.5 mm | Weight Per Each N/A 0.68 lb |





