Nuts and Cutting Rings for DIN 24° Tube Connections - Double Cutting Ring DIN 24° Heavy Series
Inserts for Two-Piece Fittings - International End Configurations - DIN
Part Number |
OD |
L1 |
Weight Per Each |
|---|---|---|---|
| MBS-14H | OD N/A 14 mm | L1 N/A 10.5 mm | Weight Per Each N/A 0.01 lb |
| MBS-16H | OD N/A 16 mm | L1 N/A 10.5 mm | Weight Per Each N/A 0.02 lb |
| MBS-20H | OD N/A 20 mm | L1 N/A 13 mm | Weight Per Each N/A 0.03 lb |
| MBS-25H | OD N/A 25 mm | L1 N/A 13.5 mm | Weight Per Each N/A 0.04 lb |
| MBS-30H | OD N/A 30 mm | L1 N/A 13.5 mm | Weight Per Each N/A 0.04 lb |
| MBS-38H | OD N/A 38 mm | L1 N/A 13.5 mm | Weight Per Each N/A 0.05 lb |





