Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

Hex Dia. CH2

Weight Per Each

N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 3/16-12 N/A 48.1 mm N/A 58 mm N/A 36 mm N/A 0.23 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 3/16-12 N/A 64.2 mm N/A 58 mm N/A 36 mm N/A 0.86 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 7/16-12 N/A 66.2 mm N/A 58 mm N/A 41 mm N/A 1.10 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 7/16-12 N/A 75.2 mm N/A 66 mm N/A 41 mm N/A 1.20 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 11/16-12 N/A 73.2 mm N/A 66 mm N/A 50 mm N/A 1.47 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 11/16-12 N/A 91.7 mm N/A 81 mm N/A 50 mm N/A 1.98 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 2-12 N/A 99.0 mm N/A 84 mm N/A 60 mm N/A 2.25 lb
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1