Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

Q Flange

C Cut-Off Factor

D Drop

Hex Dia. CH2

Weight Per Each

N/A 12 N/A 3/4 in19.0 mm N/A 12 in3/4 - 14 mm N/A 69.0 mm N/A 30 mm N/A 32 mm N/A 0.71 lb
N/A 16 N/A 1 in25.4 mm N/A 16 in1 - 11 mm N/A 103.5 mm N/A 34 mm N/A 38 mm N/A 0.71 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 in1 1/4 - 11 mm N/A 97.2 mm N/A 40 mm N/A 50 mm N/A 1.87 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 in1 1/2 - 11 mm N/A 108.5 mm N/A 46 mm N/A 55 mm N/A 4.41 lb
N/A 32 N/A 2 in50.8 mm N/A 32 in2 - 11 mm N/A 143.0 mm N/A 60 mm N/A 70 mm N/A 3.97 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1