Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut - Off Factor

Hex Dia. CH1

Weight Per Each

N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 22.5 mm N/A 27 mm N/A 0.32 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 25.5 mm N/A 32 mm N/A 0.42 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 N/A 30.2 mm N/A 38 mm N/A 0.71 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 1/4-11 N/A 33.5 mm N/A 50 mm N/A 1.29 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 1/2-11 N/A 35.0 mm N/A 55 mm N/A 1.79 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2-11 N/A 33.0 mm N/A 70 mm N/A 2.77 lb
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1