Kuri-Krimp™ 304 Stainless Steel Crimp Sleeve CRS-SS Series
Industrial Hose Crimping Sleeves
FEATURES AND ADVANTAGES
- Sleeves designed for use with a variety of fittings and couplings.
- 304 stainless steel.
- ASTM A666 304 SS.
Part Number |
Sleeve ID |
Wall Thickness |
Length |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| CRS-SS10106 | Sleeve ID N/A 1.38 in35 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.20 mm | Weight Each N/A 0.17 lb | Standard Carton N/A 200 |
| CRS-SS10108 | Sleeve ID N/A 1.50 in38 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.20 mm | Weight Each N/A 0.20 lb | Standard Carton N/A 200 |
| CRS-SS10109 | Sleeve ID N/A 1.56 in39.6 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.20 mm | Weight Each N/A 0.21 lb | Standard Carton N/A 200 |
| CRS-SS10111 | Sleeve ID N/A 1.69 in42.9 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.20 mm | Weight Each N/A 0.23 lb | Standard Carton N/A 200 |
| CRS-SS15113 | Sleeve ID N/A 1.81 in46.0 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.20 mm | Weight Each N/A 0.25 lb | Standard Carton N/A 128 |
| CRS-SS15200 | Sleeve ID N/A 2.00 in50.80 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60.00 mm | Weight Each N/A 0.27 lb | Standard Carton N/A 128 |
| CRS-SS15202 | Sleeve ID N/A 2.12 in53.8 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60.00 mm | Weight Each N/A 0.29 lb | Standard Carton N/A 128 |
| CRS-SS15204 | Sleeve ID N/A 2.25 in57.2 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60.00 mm | Weight Each N/A 0.29 lb | Standard Carton N/A 80 |
| CRS-SS15206 | Sleeve ID N/A 2.39 in60.7 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60.00 mm | Weight Each N/A 0.30 lb | Standard Carton N/A 80 |
| CRS-SS20207 | Sleeve ID N/A 2.44 in62.00 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.37 lb | Standard Carton N/A 80 |
| CRS-SS20209 | Sleeve ID N/A 2.56 in65.0 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.40 lb | Standard Carton N/A 80 |
| CRS-SS20210 | Sleeve ID N/A 2.62 in66.5 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.43 lb | Standard Carton N/A 80 |
| CRS-SS20211 | Sleeve ID N/A 2.68 in68.1 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.43 lb | Standard Carton N/A 80 |
| CRS-SS20213 | Sleeve ID N/A 2.81 in71.4 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.44 lb | Standard Carton N/A 80 |
| CRS-SS20215 | Sleeve ID N/A 2.94 in74.7 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.46 lb | Standard Carton N/A 80 |
| CRS-SS25300 | Sleeve ID N/A 3.00 in76.2 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.00 mm | Weight Each N/A 0.54 lb | Standard Carton N/A 60 |
| CRS-SS25302 | Sleeve ID N/A 3.12 in79.2 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.00 mm | Weight Each N/A 0.56 lb | Standard Carton N/A 60 |
| CRS-SS25304 | Sleeve ID N/A 3.25 in82.6 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.00 mm | Weight Each N/A 0.58 lb | Standard Carton N/A 60 |
| CRS-SS25306 | Sleeve ID N/A 3.39 in86.1 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.00 mm | Weight Each N/A 0.60 lb | Standard Carton N/A 60 |
| CRS-SS25308 | Sleeve ID N/A 3.50 in88.9 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.00 mm | Weight Each N/A 0.62 lb | Standard Carton N/A 60 |
| CRS-SS30310 | Sleeve ID N/A 3.62 in91.9 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.10 mm | Weight Each N/A 1.29 lb | Standard Carton N/A 40 |
| CRS-SS30312 | Sleeve ID N/A 3.75 in95.3 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.10 mm | Weight Each N/A 1.31 lb | Standard Carton N/A 40 |
| CRS-SS30313 | Sleeve ID N/A 3.81 in96.8 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.10 mm | Weight Each N/A 1.33 lb | Standard Carton N/A 40 |
| CRS-SS30314 | Sleeve ID N/A 3.88 in98.60 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.10 mm | Weight Each N/A 1.35 lb | Standard Carton N/A 40 |
| CRS-SS30400 | Sleeve ID N/A 4.00 in101.6 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.10 mm | Weight Each N/A 1.40 lb | Standard Carton N/A 40 |
| CRS-SS40404 | Sleeve ID N/A 4.25 in108.00 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.60 lb | Standard Carton N/A 30 |
| CRS-SS40406 | Sleeve ID N/A 4.38 in111.30 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.64 lb | Standard Carton N/A 30 |
| CRS-SS40408 | Sleeve ID N/A 4.50 in114.30 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.68 lb | Standard Carton N/A 30 |
| CRS-SS40411 | Sleeve ID N/A 4.68 in118.9 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.74 lb | Standard Carton N/A 30 |
| CRS-SS40412 | Sleeve ID N/A 4.75 in120.7 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.76 lb | Standard Carton N/A 30 |
| CRS-SS40413 | Sleeve ID N/A 4.81 in122.2 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.78 lb | Standard Carton N/A 30 |
| CRS-SS40415 | Sleeve ID N/A 4.94 in125.50 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.82 lb | Standard Carton N/A 30 |
| CRS-SS40500 | Sleeve ID N/A 5.00 in127 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.86 lb | Standard Carton N/A 30 |
| CRS-SS60604 | Sleeve ID N/A 6.25 in158.80 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 3.81 lb | Standard Carton N/A 12 |
| CRS-SS60606 | Sleeve ID N/A 6.38 in162.10 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 3.88 lb | Standard Carton N/A 12 |
| CRS-SS60608 | Sleeve ID N/A 6.50 in165.1 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 3.95 lb | Standard Carton N/A 12 |
| CRS-SS60610 | Sleeve ID N/A 6.63 in168.4 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 4.32 lb | Standard Carton N/A 12 |
| CRS-SS60612 | Sleeve ID N/A 6.75 in171.5 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 4.41 lb | Standard Carton N/A 12 |
| CRS-SS60614 | Sleeve ID N/A 6.88 in174.8 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 4.48 lb | Standard Carton N/A 12 |
| CRS-SS60700 | Sleeve ID N/A 7.00 in177.8 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 4.56 lb | Standard Carton N/A 12 |
| CRS-SS60704 | Sleeve ID N/A 7.25 in184.2 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 4.72 lb | Standard Carton N/A 12 |
| CRS-SS60706 | Sleeve ID N/A 7.38 in187.5 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 4.81 lb | Standard Carton N/A 12 |





