Female to Male Hex Nipple FMHN Series
Hydrant Wrenches/Adapters
FEATURES AND ADVANTAGES
- Designed for use in connection of hoses, nozzles, hydrants, pipes, or other fittings using NST, NPSH, or GHT threads.
- Made of heavy-duty brass material.
- Brass adapters are more durable and heat resistant than aluminum adapters.
- Brass ASTM B584, Grade C85700.
Part Number |
Female Thread |
Male Thread |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| FMHN-12GH16PT | Female Thread N/A 3/4 GHT in | Male Thread N/A 1 NPT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.25 lb | Standard Carton N/A 200 |
| FMHN-16PT12GH | Female Thread N/A 1 NPT in | Male Thread N/A 3/4 GHT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.26 lb | Standard Carton N/A 100 |
| FMHN-24PT24SH | Female Thread N/A 1 1/2 NPT in | Male Thread N/A 1 1/2 NPSH in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.51 lb | Standard Carton N/A 100 |
| FMHN-40PT40SH | Female Thread N/A 2 1/2 NPT in | Male Thread N/A 2 1/2 NPSH in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.33 lb | Standard Carton N/A 20 |
| FMHN-24PT24ST | Female Thread N/A 1 1/2 NPT in | Male Thread N/A 1 1/2 NST in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.53 lb | Standard Carton N/A 100 |
| FMHN-40PT40ST | Female Thread N/A 2 1/2 NPT in | Male Thread N/A 2 1/2 NST in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.20 lb | Standard Carton N/A 25 |
| FMHN-48PT40ST | Female Thread N/A 3 NPT in | Male Thread N/A 2 1/2 NST in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 2.92 lb | Standard Carton N/A 20 |
| FMHN-16SH12GH | Female Thread N/A 1 NPSH in | Male Thread N/A 3/4 GHT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.25 lb | Standard Carton N/A 100 |
| FMHN-24SH24PT | Female Thread N/A 1 1/2 NPSH in | Male Thread N/A 1 1/2 NPT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.49 lb | Standard Carton N/A 100 |
| FMHN-24SH24ST | Female Thread N/A 1 1/2 NPSH in | Male Thread N/A 1 1/2 NST in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.55 lb | Standard Carton N/A 100 |
| FMHN-40SH40ST | Female Thread N/A 2 1/2 NPSH in | Male Thread N/A 2 1/2 NST in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.20 lb | Standard Carton N/A 25 |
| FMHN-24ST24PT | Female Thread N/A 1 1/2 NST in | Male Thread N/A 1 1/2 NPT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.44 lb | Standard Carton N/A 100 |
| FMHN-24ST24SH | Female Thread N/A 1 1/2 NST in | Male Thread N/A 1 1/2 NPSH in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.49 lb | Standard Carton N/A 100 |
| FMHN-40ST32PT | Female Thread N/A 2 1/2 NST in | Male Thread N/A 2 NPT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 2.29 lb | Standard Carton N/A 30 |
| FMHN-40ST40PT | Female Thread N/A 2 1/2 NST in | Male Thread N/A 2 1/2 NPT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.76 lb | Standard Carton N/A 20 |
| FMHN-40ST48PT | Female Thread N/A 2 1/2 NST in | Male Thread N/A 3 NPT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 2.43 lb | Standard Carton N/A 20 |
| FMHN-40ST40SH | Female Thread N/A 2 1/2 NST in | Male Thread N/A 2 1/2 NPSH in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.59 lb | Standard Carton N/A 20 |
| FMHN-40ST48ST | Female Thread N/A 2 1/2 NST in | Male Thread N/A 3 NST in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 2.43 lb | Standard Carton N/A 20 |
| FMHN-48ST40ST | Female Thread N/A 3 NST in | Male Thread N/A 2 1/2 NST in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 2.87 lb | Standard Carton N/A 20 |