Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in connection of hoses, nozzles, hydrants, pipes, or other fittings using NST, NPSH, or GHT threads.
  • Made of heavy-duty brass material.
  • Brass adapters are more durable and heat resistant than aluminum adapters.
MATERIAL SPECIFICATIONS
  • Brass ASTM B584, Grade C85700.
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Part Number

Male Thread

Male Thread

PSI Rating at 70oF

Weight Each

Standard Carton

N/A 1 NPT in N/A 3/4 GHT in N/A 300 psi N/A 0.26 lb N/A 200
N/A 1 NPT in N/A 1 NPSH in N/A 300 psi N/A 0.33 lb N/A 100
N/A 1 1/2 NPT in N/A 1 1/2 NPSH in N/A 300 psi N/A 0.52 lb N/A 100
N/A 2 NPT in N/A 2 NPSH in N/A 300 psi N/A 1.25 lb N/A 50
N/A 2 1/2 NPT in N/A 2 1/2 NPSH in N/A 300 psi N/A 1.03 lb N/A 25
N/A 1 NPT in N/A 1 NST in N/A 300 psi N/A 0.51 lb N/A 100
N/A 1 1/2 NPT in N/A 1 1/2 NST in N/A 300 psi N/A 0.48 lb N/A 100
N/A 2 NPT in N/A 2 1/2 NST in N/A 300 psi N/A 1.34 lb N/A 30
N/A 2 1/2 NPT in N/A 2 1/2 NST in N/A 300 psi N/A 1.26 lb N/A 25
N/A 3 NPT in N/A 2 1/2 NST in N/A 300 psi N/A 2.14 lb N/A 20
N/A 1 1/2 NST in N/A 1 1/2 NST in N/A 300 psi N/A 0.52 lb N/A 100
N/A 3 NST in N/A 2 1/2 NST in N/A 300 psi N/A 2.51 lb N/A 20
N/A 1 1/2 NST in N/A 1 1/2 NPSH in N/A 300 psi N/A 0.49 lb N/A 100
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1