Brass Cap With Chain BCAP Series
Hydrant Wrenches/Adapters
FEATURES AND ADVANTAGES
- Designed for use in connection of hoses, nozzles, hydrants, pipes, or other fittings using NST, NPSH, or GHT threads.
- Made of heavy-duty brass material.
- Brass adapters are more durable and heat resistant than aluminum adapters.
- Brass ASTM B584, Grade C85700.
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| BCAP-24SH | Size N/A 1 1/2 NPSH in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.55 lb | Standard Carton N/A 100 |
| BCAP-24ST | Size N/A 1 1/2 NST in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.53 lb | Standard Carton N/A 100 |
| BCAP-40SH | Size N/A 2 1/2 NPSH in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.41 lb | Standard Carton N/A 50 |
| BCAP-40ST | Size N/A 2 1/2 NST in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.32 lb | Standard Carton N/A 50 |