T350LH - Premium White Cover Paper Mill Creamery Wash Down Hose - No Nozzle
Hot Water Industrial Rubber Hoses
T350 fully complies with the requirements listed in FDA CFR21.
Series Number |
ID |
OD |
Max. Working Pressure |
Standard Length |
Weight |
|---|---|---|---|---|---|
| T350LH075x200 | ID N/A 3/4 in19 mm | OD N/A 1.22 in31 mm | Max. Working Pressure N/A 225 psi15 bar | Standard Length N/A 200 ft | Weight N/A 0.44 lbs/ft |
| T350LH100x200 | ID N/A 1 in25 mm | OD N/A 1.46 in37 mm | Max. Working Pressure N/A 225 psi15 bar | Standard Length N/A 200 ft | Weight N/A 0.54 lbs/ft |





