Series Number |
ID |
OD |
Max. Working Pressure |
Standard Length |
Weight |
|---|---|---|---|---|---|
| T352AA050X12.6 | ID N/A 1/2 in13 mm | OD N/A 0.83 in21 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.19 lbs/ft |
| T352AA050X200 | ID N/A 1/2 in13 mm | OD N/A 0.83 in21 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 200 foot coils | Weight N/A 0.19 lbs/ft |
| T352AA062X12.6 | ID N/A 5/8 in16 mm | OD N/A 0.94 in24 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.22 lbs/ft |
| T352AA071X12.6 | ID N/A 23/32 in18 mm | OD N/A 1.02 in26 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.24 lbs/ft |
| T352AA078X12.6 | ID N/A 13/16 in20 mm | OD N/A 1.10 in28 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.26 lbs/ft |
| T352AA087X12.6 | ID N/A 7/8 in22 mm | OD N/A 1.18 in30.0 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.28 lbs/ft |
| T352AA087X200 | ID N/A 7/8 in22 mm | OD N/A 1.18 in30.0 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 200 foot coils | Weight N/A 0.28 lbs/ft |
| T352AA100X12.6 | ID N/A 1 in25 mm | OD N/A 1.30 in33 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.32 lbs/ft |
| T352AA100X200 | ID N/A 1 in25 mm | OD N/A 1.30 in33 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 200 foot coils | Weight N/A 0.32 lbs/ft |
| T352AA112X12.6 | ID N/A 1 1/8 in28 mm | OD N/A 1.42 in36.0 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.34 lbs/ft |
| T352AA112X200 | ID N/A 1 1/8 in28 mm | OD N/A 1.42 in36.0 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 200 foot coils | Weight N/A 0.34 lbs/ft |
| T352AA118X12.6 | ID N/A 1 3/16 in30 mm | OD N/A 1.50 in38 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.37 lbs/ft |
| T352AA125X12.6 | ID N/A 1 1/4 in32 mm | OD N/A 1.57 in40 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.39 lbs/ft |
| T352AA125X200 | ID N/A 1 1/4 in32 mm | OD N/A 1.57 in40 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 200 foot coils | Weight N/A 0.39 lbs/ft |
| T352AA137X12.6 | ID N/A 1 3/8 in35 mm | OD N/A 1.69 in43.0 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.42 lbs/ft |
| T352AA150X12.6 | ID N/A 1 1/2 in38 mm | OD N/A 1.89 in48 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.57 lbs/ft |
| T352AA150X200 | ID N/A 1 1/2 in38 mm | OD N/A 1.89 in48 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 200 foot coils | Weight N/A 0.57 lbs/ft |
| T352AA162X12.6 | ID N/A 1 5/8 in42 mm | OD N/A 2.05 in52 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.63 lbs/ft |
| T352AA162X200 | ID N/A 1 5/8 in42 mm | OD N/A 2.05 in52 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 200 foot coils | Weight N/A 0.63 lbs/ft |
| T352AA175X12.6 | ID N/A 1 3/4 in45 mm | OD N/A 2.17 in55 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.66 lbs/ft |
| T352AA175X200 | ID N/A 1 3/4 in45 mm | OD N/A 2.17 in55 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 200 foot coils | Weight N/A 0.66 lbs/ft |
| T352AA189X12.6 | ID N/A 1 7/8 in48 mm | OD N/A 2.28 in58 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.70 lbs/ft |
| T352AA189X200 | ID N/A 1 7/8 in48 mm | OD N/A 2.28 in58 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 200 foot coils | Weight N/A 0.70 lbs/ft |
| T352AA200X12.6 | ID N/A 2 in51 mm | OD N/A 2.40 in61 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.75 lbs/ft |
| T352AA200X200 | ID N/A 2 in51 mm | OD N/A 2.40 in61 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 200 foot coils | Weight N/A 0.75 lbs/ft |
| T352AA225X12.6 | ID N/A 2 1/4 in57 mm | OD N/A 2.64 in67 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.82 lbs/ft |
| T352AA238X12.6 | ID N/A 2 3/8 in60 mm | OD N/A 2.76 in70 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.86 lbs/ft |
| T352AA250X12.6 | ID N/A 2 1/2 in63 mm | OD N/A 2.87 in73 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.90 lbs/ft |
| T352AA275X12.6 | ID N/A 2 3/4 in70 mm | OD N/A 3.15 in80 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 0.97 lbs/ft |
| T352AA300X12.6 | ID N/A 3 in76 mm | OD N/A 3.39 in86 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 1.04 lbs/ft |
| T352AA315X12.6 | ID N/A 3 1/8 in80 mm | OD N/A 3.54 in90 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 1.10 lbs/ft |
| T352AA354X12.6 | ID N/A 3 9/16 in90 mm | OD N/A 4.02 in102 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 1.36 lbs/ft |
| T352AA400X12.6 | ID N/A 4 in102 mm | OD N/A 4.49 in114 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 1.52 lbs/ft |
| T352AA450X12.6 | ID N/A 4 1/2 in116 mm | OD N/A 5.00 in127 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 1.69 lbs/ft |
| T352AA500X12.6 | ID N/A 5 in127 mm | OD N/A 5.55 in141 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 12 1/2 foot coils | Weight N/A 2.16 lbs/ft |





