Single Sphere Rubber Expansion Joint HTSRF Series
Flanged Rubber Expansion Joints
FEATURES AND ADVANTAGES
- Excellent ability to absorb vibration and sound.
- Allows for four-way movement.
- Withstands high pressure.
- Easy installation using either floating flanges or threaded unions.
- Excellent for use with moderate chemicals, most oils, fats, grease, and many solvents.
- A retention ring is supplied with all double sphere flanged expansion joints.
- Nylon fabric-reinforced neoprene body.
- HTSRF and HTDRF series supplied with forged carbon steel flanges.
- HTDRU supplied with ductile iron plated pipe unions.
- Flanges meet ANSI B16.56 and ASTM A-105 specifications.
Part Number |
Size |
Length (L) |
Axial Compression |
Axial Elongation |
Transverse Deflection |
Angular Deflection |
Maximum Pressure |
Maximum Temperature |
Vacuum |
Weight Each |
|---|---|---|---|---|---|---|---|---|---|---|
| HTSRF12X6 | Size N/A 1 1/4 in | Length (L) N/A 6 in | Axial Compression N/A 1/2 in | Axial Elongation N/A 3/8 in | Transverse Deflection N/A 1/2 in | Angular Deflection N/A 15 º | Maximum Pressure N/A 225 psi | Maximum Temperature N/A 220 ºF | Vacuum N/A 16 inHg | Weight Each N/A 5.00 lb |
| HTSRF15X6 | Size N/A 1 1/2 in | Length (L) N/A 6 in | Axial Compression N/A 1/2 in | Axial Elongation N/A 3/8 in | Transverse Deflection N/A 1/2 in | Angular Deflection N/A 15 º | Maximum Pressure N/A 225 psi | Maximum Temperature N/A 220 ºF | Vacuum N/A 16 inHg | Weight Each N/A 6.10 lb |
| HTSRF20X6 | Size N/A 2 in | Length (L) N/A 6 in | Axial Compression N/A 1/2 in | Axial Elongation N/A 3/8 in | Transverse Deflection N/A 1/2 in | Angular Deflection N/A 15 º | Maximum Pressure N/A 225 psi | Maximum Temperature N/A 220 ºF | Vacuum N/A 16 inHg | Weight Each N/A 8.90 lb |
| HTSRF25X6 | Size N/A 2 1/2 in | Length (L) N/A 6 in | Axial Compression N/A 1/2 in | Axial Elongation N/A 3/8 in | Transverse Deflection N/A 1/2 in | Angular Deflection N/A 15 º | Maximum Pressure N/A 225 psi | Maximum Temperature N/A 220 ºF | Vacuum N/A 16 inHg | Weight Each N/A 12.30 lb |
| HTSRF30X6 | Size N/A 3 in | Length (L) N/A 6 in | Axial Compression N/A 1/2 in | Axial Elongation N/A 3/8 in | Transverse Deflection N/A 1/2 in | Angular Deflection N/A 15 º | Maximum Pressure N/A 225 psi | Maximum Temperature N/A 220 ºF | Vacuum N/A 16 inHg | Weight Each N/A 14.00 lb |
| HTSRF40X6 | Size N/A 4 in | Length (L) N/A 6 in | Axial Compression N/A 5/8 in | Axial Elongation N/A 3/8 in | Transverse Deflection N/A 1/2 in | Angular Deflection N/A 15 º | Maximum Pressure N/A 225 psi | Maximum Temperature N/A 220 ºF | Vacuum N/A 16 inHg | Weight Each N/A 18.30 lb |
| HTSRF50X6 | Size N/A 5 in | Length (L) N/A 6 in | Axial Compression N/A 5/8 in | Axial Elongation N/A 3/8 in | Transverse Deflection N/A 1/2 in | Angular Deflection N/A 15 º | Maximum Pressure N/A 225 psi | Maximum Temperature N/A 220 ºF | Vacuum N/A 16 inHg | Weight Each N/A 22.80 lb |
| HTSRF60X6 | Size N/A 6 in | Length (L) N/A 6 in | Axial Compression N/A 5/8 in | Axial Elongation N/A 3/8 in | Transverse Deflection N/A 1/2 in | Angular Deflection N/A 15 º | Maximum Pressure N/A 225 psi | Maximum Temperature N/A 220 ºF | Vacuum N/A 16 inHg | Weight Each N/A 26.80 lb |
| HTSRF80X6 | Size N/A 8 in | Length (L) N/A 6 in | Axial Compression N/A 5/8 in | Axial Elongation N/A 3/8 in | Transverse Deflection N/A 1/2 in | Angular Deflection N/A 15 º | Maximum Pressure N/A 225 psi | Maximum Temperature N/A 220 ºF | Vacuum N/A 16 inHg | Weight Each N/A 40.60 lb |
| HTSRF100X8 | Size N/A 10 in | Length (L) N/A 8 in | Axial Compression N/A 3/4 in | Axial Elongation N/A 1/2 in | Transverse Deflection N/A 3/4 in | Angular Deflection N/A 15 º | Maximum Pressure N/A 225 psi | Maximum Temperature N/A 220 ºF | Vacuum N/A 16 inHg | Weight Each N/A 56.60 lb |
| HTSRF120X8 | Size N/A 12 in | Length (L) N/A 8 in | Axial Compression N/A 3/4 in | Axial Elongation N/A 1/2 in | Transverse Deflection N/A 3/4 in | Angular Deflection N/A 15 º | Maximum Pressure N/A 225 psi | Maximum Temperature N/A 220 ºF | Vacuum N/A 16 inHg | Weight Each N/A 83.00 lb |