Nylon Part D Female Coupler x Female NPT GRD Series
Glass Reinforced Nylon Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- Nylon material is fiberglass reinforced for added strength and durability.
- Good abrasion and chemical resistance.
- Lightweight yet strong.
- Precision molded to ensure consistency in form and function.
- Fiberglass reinforced nylon.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
- Locking feature using safety clips to prevent disconnection during use.
- Supplied 304 stainless steel handles, handle pins, pull rings, and safety clips.
- All 4" size females couplers supplied with three handles to provide added stability.
- EPDM gasket included.
Part Number |
Size |
PSI Rating at 70oF (+21oC) |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| GRD100 | Size N/A 1 in | PSI Rating at 70oF (+21oC) N/A 100 psi | Weight Each N/A 0.18 lb | Standard Carton N/A 30 |
| GRD150 | Size N/A 1 1/2 in | PSI Rating at 70oF (+21oC) N/A 100 psi | Weight Each N/A 0.50 lb | Standard Carton N/A 30 |
| GRD200 | Size N/A 2 in | PSI Rating at 70oF (+21oC) N/A 100 psi | Weight Each N/A 0.58 lb | Standard Carton N/A 40 |
| GRD300 | Size N/A 3 in | PSI Rating at 70oF (+21oC) N/A 50 psi | Weight Each N/A 1.04 lb | Standard Carton N/A 20 |
| GRD400 | Size N/A 4 in | PSI Rating at 70oF (+21oC) N/A 50 psi | Weight Each N/A 1.48 lb | Standard Carton N/A 10 |