Nylon Part F Male Adapter x Male NPT
Glass Reinforced Nylon Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- Nylon material is fiberglass reinforced for added strength and durability.
- Good abrasion and chemical resistance.
- Lightweight yet strong.
- Precision molded to ensure consistency in form and function.
- Fiberglass reinforced nylon.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Part Number |
Size |
PSI Rating at 70°F (+21°C) |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| GRF100 | Size N/A 1 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.10 lb | Standard Carton N/A 45 |
| GRF150 | Size N/A 1 1/2 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.18 lb | Standard Carton N/A 50 |
| GRF200 | Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.28 lb | Standard Carton N/A 60 |
| GRF300 | Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 50 psi | Weight Each N/A 0.66 lb | Standard Carton N/A 20 |
| GRF400 | Size N/A 4 in | PSI Rating at 70°F (+21°C) N/A 50 psi | Weight Each N/A 0.90 lb | Standard Carton N/A 25 |