BRGHT Series - Brass Garden Hose Fitting Set
Forged Brass Fittings
FEATURES AND ADVANTAGES
- Designed for use in connection of hoses, nozzles, hydrants, pipes, or other fittings using NST, NPSH, or GHT threads.
- Made of heavy-duty brass material.
- Brass adapters are more durable and heat resistant than aluminum adapters.
- Brass ASTM B124, Grade C37700.
Part Number |
Thread Size |
Thread |
Shank Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| BRGHT050 | Thread Size N/A 3/4 in | Thread N/A GHT | Shank Size N/A 1/2 in | PSI Rating at 70oF N/A 150 psi | Weight Each N/A 0.25 lb | Standard Carton N/A 180 |
| BRGHT062 | Thread Size N/A 3/4 in | Thread N/A GHT | Shank Size N/A 5/8 in | PSI Rating at 70oF N/A 150 psi | Weight Each N/A 0.25 lb | Standard Carton N/A 180 |
| BRGHT075 | Thread Size N/A 3/4 in | Thread N/A GHT | Shank Size N/A 3/4 in | PSI Rating at 70oF N/A 150 psi | Weight Each N/A 0.25 lb | Standard Carton N/A 180 |