T410LL - 240 PSI Food & Beverage S & D Hose - Crush Resistant
Food Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T410LL100X100 | ID N/A 1 in25 mm | OD N/A 1.46 in37 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.60 lbs/ft |
| T410LL150X100 | ID N/A 1 1/2 in38 mm | OD N/A 2.05 in52 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.00 lbs/ft |
| T410LL200X100 | ID N/A 2 in51 mm | OD N/A 2.56 in65 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 100 ft | Weight N/A 1.29 lbs/ft |
| T410LL300X100 | ID N/A 3 in76 mm | OD N/A 3.62 in92 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 100 ft | Weight N/A 2.23 lbs/ft |





