Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T400LL100X100 | ID N/A 1 in25 mm | OD N/A 1.42 in36 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.56 lbs/ft |
| T400LL125X100 | ID N/A 1 1/4 in32 mm | OD N/A 1.69 in43 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68ºF N/A 2 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.68 lbs/ft |
| T400LL150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.93 in49 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.79 lbs/ft |
| T400LL200X100 | ID N/A 2 in51 mm | OD N/A 2.48 in63 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 1.07 lbs/ft |
| T400LL250X100 | ID N/A 2 1/2 in63 mm | OD N/A 2.99 in76 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 1.61 lbs/ft |
| T400LL300X100 | ID N/A 3 in76 mm | OD N/A 3.50 in89 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.94 lbs/ft |
| T400LL400X100 | ID N/A 4 in102 mm | OD N/A 4.57 in116 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 100 ft | Weight N/A 2.63 lbs/ft |





