WE™ Series Food Grade PVC Material Handling Hose With Grounding Wire
Food Grade
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| WE100X50 | ID N/A 1 in25.4 mm | OD N/A 1.30 in33.0 mm | Working Pressure at 68ºF N/A 55 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 50 ft | Weight N/A 0.21 lbs/ft |
| WE100X100 | ID N/A 1 in25.4 mm | OD N/A 1.30 in33.0 mm | Working Pressure at 68ºF N/A 55 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 100 ft | Weight N/A 0.21 lbs/ft |
| WE100X200 | ID N/A 1 in25.4 mm | OD N/A 1.30 in33.0 mm | Working Pressure at 68ºF N/A 55 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 200 ft | Weight N/A 0.21 lbs/ft |
| WE125X50 | ID N/A 1 1/4 in32.0 mm | OD N/A 1.65 in42.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 50 ft | Weight N/A 0.33 lbs/ft |
| WE125X60 | ID N/A 1 1/4 in32.0 mm | OD N/A 1.65 in42.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 60 ft | Weight N/A 0.33 lbs/ft |
| WE125X100 | ID N/A 1 1/4 in32.0 mm | OD N/A 1.65 in42.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 100 ft | Weight N/A 0.33 lbs/ft |
| WE125X200 | ID N/A 1 1/4 in32.0 mm | OD N/A 1.65 in42.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 200 ft | Weight N/A 0.33 lbs/ft |
| WE150X50 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.93 in49.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3.0 in | Standard Length N/A 50 ft | Weight N/A 0.43 lbs/ft |
| WE150X60 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.93 in49.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3.0 in | Standard Length N/A 60 ft | Weight N/A 0.43 lbs/ft |
| WE150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.93 in49.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3.0 in | Standard Length N/A 100 ft | Weight N/A 0.43 lbs/ft |
| WE150X200 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.93 in49.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3.0 in | Standard Length N/A 200 ft | Weight N/A 0.43 lbs/ft |
| WE200X50 | ID N/A 2 in50.8 mm | OD N/A 2.48 in63.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4.0 in | Standard Length N/A 50 ft | Weight N/A 0.58 lbs/ft |
| WE200X60 | ID N/A 2 in50.8 mm | OD N/A 2.48 in63.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4.0 in | Standard Length N/A 60 ft | Weight N/A 0.58 lbs/ft |
| WE200X100 | ID N/A 2 in50.8 mm | OD N/A 2.48 in63.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4.0 in | Standard Length N/A 100 ft | Weight N/A 0.58 lbs/ft |
| WE200X200 | ID N/A 2 in50.8 mm | OD N/A 2.48 in63.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4.0 in | Standard Length N/A 200 ft | Weight N/A 0.58 lbs/ft |
| WE225X50 | ID N/A 2 1/4 in57.2 mm | OD N/A 2.80 in71.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 1/2 in | Standard Length N/A 50 ft | Weight N/A 0.65 lbs/ft |
| WE225X60 | ID N/A 2 1/4 in57.2 mm | OD N/A 2.80 in71.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 1/2 in | Standard Length N/A 60 ft | Weight N/A 0.65 lbs/ft |
| WE225X100 | ID N/A 2 1/4 in57.2 mm | OD N/A 2.80 in71.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.65 lbs/ft |
| WE225X200 | ID N/A 2 1/4 in57.2 mm | OD N/A 2.80 in71.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 1/2 in | Standard Length N/A 200 ft | Weight N/A 0.65 lbs/ft |
| WE250X50 | ID N/A 2 1/2 in63.5 mm | OD N/A 3.07 in76.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 50 ft | Weight N/A 0.89 lbs/ft |
| WE250X60 | ID N/A 2 1/2 in63.5 mm | OD N/A 3.07 in76.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 60 ft | Weight N/A 0.89 lbs/ft |
| WE250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 3.07 in76.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.89 lbs/ft |
| WE250X200 | ID N/A 2 1/2 in63.5 mm | OD N/A 3.07 in76.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 200 ft | Weight N/A 0.89 lbs/ft |
| WE300X50 | ID N/A 3 in76.2 mm | OD N/A 3.64 in91.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 50 ft | Weight N/A 1.25 lbs/ft |
| WE300X60 | ID N/A 3 in76.2 mm | OD N/A 3.64 in91.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 60 ft | Weight N/A 1.25 lbs/ft |
| WE300X100 | ID N/A 3 in76.2 mm | OD N/A 3.64 in91.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.25 lbs/ft |
| WE300X200 | ID N/A 3 in76.2 mm | OD N/A 3.64 in91.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 200 ft | Weight N/A 1.25 lbs/ft |
| WE350X50 | ID N/A 3 1/2 in88.9 mm | OD N/A 4.27 in108.5 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 50 ft | Weight N/A 1.55 lbs/ft |
| WE350X60 | ID N/A 3 1/2 in88.9 mm | OD N/A 4.27 in108.5 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 60 ft | Weight N/A 1.55 lbs/ft |
| WE350X100 | ID N/A 3 1/2 in88.9 mm | OD N/A 4.27 in108.5 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 100 ft | Weight N/A 1.55 lbs/ft |
| WE350X200 | ID N/A 3 1/2 in88.9 mm | OD N/A 4.27 in108.5 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 200 ft | Weight N/A 1.55 lbs/ft |
| WE400X50 | ID N/A 4 in101.6 mm | OD N/A 4.72 in120.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 50 ft | Weight N/A 1.93 lbs/ft |
| WE400X60 | ID N/A 4 in101.6 mm | OD N/A 4.72 in120.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 60 ft | Weight N/A 1.93 lbs/ft |
| WE400X100 | ID N/A 4 in101.6 mm | OD N/A 4.72 in120.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.93 lbs/ft |
| WE400X200 | ID N/A 4 in101.6 mm | OD N/A 4.72 in120.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 200 ft | Weight N/A 1.93 lbs/ft |
| WE500X20 | ID N/A 5 in127.0 mm | OD N/A 5.74 in146.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 16 in | Standard Length N/A 20 ft | Weight N/A 2.40 lbs/ft |
| WE500X50 | ID N/A 5 in127.0 mm | OD N/A 5.74 in146.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 16 in | Standard Length N/A 50 ft | Weight N/A 2.40 lbs/ft |
| WE500X60 | ID N/A 5 in127.0 mm | OD N/A 5.74 in146.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 16 in | Standard Length N/A 60 ft | Weight N/A 2.40 lbs/ft |
| WE600X20 | ID N/A 6 in152.4 mm | OD N/A 6.81 in175.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 20 ft | Weight N/A 3.70 lbs/ft |
| WE600X50 | ID N/A 6 in152.4 mm | OD N/A 6.81 in175.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 50 ft | Weight N/A 3.70 lbs/ft |
| WE600X60 | ID N/A 6 in152.4 mm | OD N/A 6.81 in175.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 60 ft | Weight N/A 3.70 lbs/ft |
| WE800X20 | ID N/A 8 in204.8 mm | OD N/A 9.06 in230.0 mm | Working Pressure at 68ºF N/A 20 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 20 inHg | Vacuum Rating at 104ºF N/A 18 inHg | Min. Bending Radius at 68ºF N/A 36 in | Standard Length N/A 20 ft | Weight N/A 5.62 lbs/ft |
| WE45MX60 | ID N/A 1.77 in45.0 mm | OD N/A 2.20 in55.8 mm | Working Pressure at 68ºF N/A 45 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4.0 in | Standard Length N/A 60 ft | Weight N/A 0.46 lbs/ft |
| WE57MX60 | ID N/A 2.24 in57.0 mm | OD N/A 2.76 in70.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 1/2 in | Standard Length N/A 60 ft | Weight N/A 0.64 lbs/ft |
| WE60MX50 | ID N/A 2.36 in60.0 mm | OD N/A 2.80 in71.1 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 1/2 in | Standard Length N/A 50 ft | Weight N/A 0.71 lbs/ft |
| WE60MX100 | ID N/A 2.36 in60.0 mm | OD N/A 2.80 in71.1 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.71 lbs/ft |





