2001™ Series Heavy Duty Food Grade Polyurethane Lined Material Handling Hose with Grounding Wire
Food Grade
Made in the USA
Series |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| 2001-150X60 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.88 in47.8 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 60 ft | Weight N/A 0.48 lbs/ft |
| 2001-200X60 | ID N/A 2 in50.8 mm | OD N/A 2.44 in62.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 7 in | Standard Length N/A 60 ft | Weight N/A 0.67 lbs/ft |
| 2001-250X60 | ID N/A 2 1/2 in63.5 mm | OD N/A 3.12 in77.2 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 60 ft | Weight N/A 0.92 lbs/ft |
| 2001-300X60 | ID N/A 3 in76.2 mm | OD N/A 3.70 in94.1 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 9 in | Standard Length N/A 60 ft | Weight N/A 1.35 lbs/ft |
| 2001-400X20 | ID N/A 4 in101.6 mm | OD N/A 4.80 in122.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 15 in | Standard Length N/A 20 ft | Weight N/A 2.17 lbs/ft |
| 2001-400X60 | ID N/A 4 in101.6 mm | OD N/A 4.80 in122.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 15 in | Standard Length N/A 60 ft | Weight N/A 2.17 lbs/ft |
| 2001-500X20 | ID N/A 5 in127.0 mm | OD N/A 5.81 in147.6 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 23 in | Standard Length N/A 20 ft | Weight N/A 2.77 lbs/ft |
| 2001-500X60 | ID N/A 5 in127.0 mm | OD N/A 5.81 in147.6 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 23 in | Standard Length N/A 60 ft | Weight N/A 2.77 lbs/ft |
| 2001-600X20 | ID N/A 6 in152.4 mm | OD N/A 6.93 in176.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 26 in | Standard Length N/A 20 ft | Weight N/A 3.90 lbs/ft |
| 2001-600X60 | ID N/A 6 in152.4 mm | OD N/A 6.93 in176.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 26 in | Standard Length N/A 60 ft | Weight N/A 3.90 lbs/ft |
| 2001-700X20 | ID N/A 7 in177.8 mm | OD N/A 8.08 in205.2 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 30 in | Standard Length N/A 20 ft | Weight N/A 5.20 lbs/ft |
| 2001-800X20 | ID N/A 8 in203.2 mm | OD N/A 9.28 in235.8 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 36 in | Standard Length N/A 20 ft | Weight N/A 6.65 lbs/ft |



