PLAS-T-FLO™ PF™ Series Heavy-Duty Food Grade, Polyurethane, Material Handling Hose with Grounding Wire
Food Grade
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| PF300X20 | ID N/A 3 in76.2 mm | OD N/A 3.39 in86.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 20 ft | Weight N/A 1.50 lbs/ft |
| PF300X100 | ID N/A 3 in76.2 mm | OD N/A 3.39 in86.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.50 lbs/ft |
| PF400X20 | ID N/A 4 in101.6 mm | OD N/A 4.84 in123.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 20 ft | Weight N/A 1.96 lbs/ft |
| PF400X50 | ID N/A 4 in101.6 mm | OD N/A 4.84 in123.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 50 ft | Weight N/A 1.96 lbs/ft |
| PF400X100 | ID N/A 4 in101.6 mm | OD N/A 4.84 in123.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 100 ft | Weight N/A 1.96 lbs/ft |
| PF500X20 | ID N/A 5 in127.0 mm | OD N/A 5.87 in149.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 13 in | Standard Length N/A 20 ft | Weight N/A 2.50 lbs/ft |
| PF500X50 | ID N/A 5 in127.0 mm | OD N/A 5.87 in149.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 13 in | Standard Length N/A 50 ft | Weight N/A 2.50 lbs/ft |
| PF500X100 | ID N/A 5 in127.0 mm | OD N/A 5.87 in149.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 13 in | Standard Length N/A 100 ft | Weight N/A 2.50 lbs/ft |
| PF600X20 | ID N/A 6 in152.4 mm | OD N/A 6.91 in175.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 16 in | Standard Length N/A 20 ft | Weight N/A 3.18 lbs/ft |
| PF600X50 | ID N/A 6 in152.4 mm | OD N/A 6.91 in175.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 16 in | Standard Length N/A 50 ft | Weight N/A 3.18 lbs/ft |
| PF600X100 | ID N/A 6 in152.4 mm | OD N/A 6.91 in175.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 16 in | Standard Length N/A 100 ft | Weight N/A 3.18 lbs/ft |