Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Series

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 1 1/2 in38.1 mm N/A 1.79 in45.5 mm N/A 75 psi N/A 50 psi N/A Full N/A 26 inHg N/A 4 in N/A 100 ft N/A 0.45 lbs/ft
N/A 2 in50.8 mm N/A 2.33 in59.2 mm N/A 75 psi N/A 50 psi N/A 28 inHg N/A 25 inHg N/A 5 in N/A 100 ft N/A 0.65 lbs/ft
N/A 2 in50.8 mm N/A 2.33 in59.2 mm N/A 75 psi N/A 50 psi N/A 28 inHg N/A 25 inHg N/A 5 in N/A 100 ft N/A 0.65 lbs/ft
N/A 2 1/2 in63.5 mm N/A 2.87 in73.0 mm N/A 55 psi N/A 40 psi N/A 28 inHg N/A 24 inHg N/A 8 in N/A 100 ft N/A 0.84 lbs/ft
N/A 3 in76.2 mm N/A 3.42 in86.9 mm N/A 55 psi N/A 40 psi N/A 28 inHg N/A 24 inHg N/A 11 in N/A 100 ft N/A 1.20 lbs/ft
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1