FT™ Series Heavy-Duty, Food Grade, PVC, Suction Hose
Food Grade
Series |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| FT075X100 | ID N/A 3/4 in19.0 mm | OD N/A 0.94 in24.0 mm | Working Pressure at 68ºF N/A 115 psi | Working Pressure at 104ºF N/A 75 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.17 lbs/ft |
| FT075X200 | ID N/A 3/4 in19.0 mm | OD N/A 0.94 in24.0 mm | Working Pressure at 68ºF N/A 115 psi | Working Pressure at 104ºF N/A 75 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 200 ft | Weight N/A 0.17 lbs/ft |
| FT100X100 | ID N/A 1 in25.5 mm | OD N/A 1.28 in32.5 mm | Working Pressure at 68ºF N/A 100 psi | Working Pressure at 104ºF N/A 70 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.24 lbs/ft |
| FT100X200 | ID N/A 1 in25.5 mm | OD N/A 1.28 in32.5 mm | Working Pressure at 68ºF N/A 100 psi | Working Pressure at 104ºF N/A 70 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 200 ft | Weight N/A 0.24 lbs/ft |
| FT125X100 | ID N/A 1 1/4 in32.0 mm | OD N/A 1.56 in39.6 mm | Working Pressure at 68ºF N/A 90 psi | Working Pressure at 104ºF N/A 65 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.44 lbs/ft |
| FT125X200 | ID N/A 1 1/4 in32.0 mm | OD N/A 1.56 in39.6 mm | Working Pressure at 68ºF N/A 90 psi | Working Pressure at 104ºF N/A 65 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 200 ft | Weight N/A 0.44 lbs/ft |
| FT150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.80 in46.5 mm | Working Pressure at 68ºF N/A 85 psi | Working Pressure at 104ºF N/A 60 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 0.50 lbs/ft |
| FT150X200 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.80 in46.5 mm | Working Pressure at 68ºF N/A 85 psi | Working Pressure at 104ºF N/A 60 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 200 ft | Weight N/A 0.50 lbs/ft |
| FT200X100 | ID N/A 2 in50.8 mm | OD N/A 2.36 in60.0 mm | Working Pressure at 68ºF N/A 85 psi | Working Pressure at 104ºF N/A 60 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 100 ft | Weight N/A 0.71 lbs/ft |
| FT200X200 | ID N/A 2 in50.8 mm | OD N/A 2.36 in60.0 mm | Working Pressure at 68ºF N/A 85 psi | Working Pressure at 104ºF N/A 60 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 200 ft | Weight N/A 0.71 lbs/ft |
| FT250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.88 in73.2 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 45 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 0.94 lbs/ft |
| FT250X200 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.88 in73.2 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 45 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 200 ft | Weight N/A 0.94 lbs/ft |
| FT300X100 | ID N/A 3 in76.2 mm | OD N/A 3.42 in86.9 mm | Working Pressure at 68ºF N/A 55 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 11 in | Standard Length N/A 100 ft | Weight N/A 1.14 lbs/ft |
| FT300X200 | ID N/A 3 in76.2 mm | OD N/A 3.42 in86.9 mm | Working Pressure at 68ºF N/A 55 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 11 in | Standard Length N/A 200 ft | Weight N/A 1.14 lbs/ft |
| FT400X60 | ID N/A 4 in101.6 mm | OD N/A 4.51 in114.6 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 60 ft | Weight N/A 1.91 lbs/ft |
| FT400X100 | ID N/A 4 in101.6 mm | OD N/A 4.51 in114.6 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 100 ft | Weight N/A 1.91 lbs/ft |
| FT400X200 | ID N/A 4 in101.6 mm | OD N/A 4.51 in114.6 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 200 ft | Weight N/A 1.91 lbs/ft |
| FT500X20 | ID N/A 5 in127.0 mm | OD N/A 5.51 in140.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 23 inHg | Min. Bending Radius at 68ºF N/A 28 in | Standard Length N/A 20 ft | Weight N/A 2.41 lbs/ft |
| FT500X100 | ID N/A 5 in127.0 mm | OD N/A 5.51 in140.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 23 inHg | Min. Bending Radius at 68ºF N/A 28 in | Standard Length N/A 100 ft | Weight N/A 2.41 lbs/ft |
| FT600X20 | ID N/A 6 in153.4 mm | OD N/A 6.59 in167.4 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 15 inHg | Min. Bending Radius at 68ºF N/A 48 in | Standard Length N/A 20 ft | Weight N/A 3.28 lbs/ft |
| FT800X20 | ID N/A 8 in204.7 mm | OD N/A 8.85 in224.7 mm | Working Pressure at 68ºF N/A 25 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Min. Bending Radius at 68ºF N/A 60 in | Standard Length N/A 20 ft | Weight N/A 5.67 lbs/ft |