Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68°F

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 2 in50.1 mm N/A 2.65 in67.5 mm N/A 75 psi N/A 40 psi N/A Full N/A 28 inHg N/A 9 in N/A 100 ft N/A 0.94 lbs/ft
N/A 3 in76.2 mm N/A 3.78 in96.0 mm N/A 70 psi N/A 35 psi N/A Full N/A 28 inHg N/A 10 in N/A 20 ft N/A 1.20 lbs/ft
N/A 3 in76.2 mm N/A 3.78 in96.0 mm N/A 70 psi N/A 35 psi N/A Full N/A 28 inHg N/A 10 in N/A 50 ft N/A 1.20 lbs/ft
N/A 3 in76.2 mm N/A 3.78 in96.0 mm N/A 70 psi N/A 35 psi N/A Full N/A 28 inHg N/A 10 in N/A 100 ft N/A 1.20 lbs/ft
N/A 4 in101.6 mm N/A 4.84 in123.0 mm N/A 65 psi N/A 30 psi N/A Full N/A 28 inHg N/A 12 in N/A 20 ft N/A 1.60 lbs/ft
N/A 4 in101.6 mm N/A 4.84 in123.0 mm N/A 65 psi N/A 30 psi N/A Full N/A 28 inHg N/A 12 in N/A 50 ft N/A 1.60 lbs/ft
N/A 4 in101.6 mm N/A 4.84 in123.0 mm N/A 65 psi N/A 30 psi N/A Full N/A 28 inHg N/A 12 in N/A 100 ft N/A 1.60 lbs/ft
N/A 5 in127.0 mm N/A 5.79 in147.0 mm N/A 45 psi N/A 22 psi N/A 28 inHg N/A 25 inHg N/A 14 in N/A 20 ft N/A 2.45 lbs/ft
N/A 5 in127.0 mm N/A 5.79 in147.0 mm N/A 45 psi N/A 22 psi N/A 28 inHg N/A 25 inHg N/A 14 in N/A 25 ft N/A 2.45 lbs/ft
N/A 5 in127.0 mm N/A 5.79 in147.0 mm N/A 45 psi N/A 22 psi N/A 28 inHg N/A 25 inHg N/A 14 in N/A 50 ft N/A 2.45 lbs/ft
N/A 6 in152.4 mm N/A 6.93 in176.0 mm N/A 40 psi N/A 22 psi N/A 28 inHg N/A 25 inHg N/A 16 in N/A 20 ft N/A 2.86 lbs/ft
N/A 6 in152.4 mm N/A 6.93 in176.0 mm N/A 40 psi N/A 22 psi N/A 28 inHg N/A 25 inHg N/A 16 in N/A 25 ft N/A 2.86 lbs/ft
N/A 6 in152.4 mm N/A 6.93 in176.0 mm N/A 40 psi N/A 22 psi N/A 28 inHg N/A 25 inHg N/A 16 in N/A 50 ft N/A 2.86 lbs/ft
N/A 8 in206.0 mm N/A 9.21 in234.0 mm N/A 30 psi N/A 15 psi N/A 24 inHg N/A 20 inHg N/A 22 in N/A 20 ft N/A 4.69 lbs/ft
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1