VOLT™ Series Heavy-Duty Food Grade, Charge Reducing, Polyurethane Material Handling Hoses with Grounding Wire
Food Grade
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| VOLT150X60 | ID N/A 1 1/2 in38.10 mm | OD N/A 1.87 in47.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 60 ft | Weight N/A 0.31 lbs/ft |
| VOLT150X100 | ID N/A 1 1/2 in38.10 mm | OD N/A 1.87 in47.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.31 lbs/ft |
| VOLT200X60 | ID N/A 2 in51.1 mm | OD N/A 2.52 in63.9 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 60 ft | Weight N/A 0.61 lbs/ft |
| VOLT200X100 | ID N/A 2 in51.1 mm | OD N/A 2.52 in63.9 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 0.61 lbs/ft |
| VOLT250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.96 in75.2 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 7 in | Standard Length N/A 100 ft | Weight N/A 0.76 lbs/ft |
| VOLT300X20 | ID N/A 3 in76.2 mm | OD N/A 3.60 in91.4 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 9 in | Standard Length N/A 20 ft | Weight N/A 0.91 lbs/ft |
| VOLT300X60 | ID N/A 3 in76.2 mm | OD N/A 3.60 in91.4 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 9 in | Standard Length N/A 60 ft | Weight N/A 0.91 lbs/ft |
| VOLT300X100 | ID N/A 3 in76.2 mm | OD N/A 3.60 in91.4 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 9 in | Standard Length N/A 100 ft | Weight N/A 0.91 lbs/ft |
| VOLT400X20 | ID N/A 4 in101.6 mm | OD N/A 4.69 in121.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 17 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 20 ft | Weight N/A 1.70 lbs/ft |
| VOLT400X60 | ID N/A 4 in101.6 mm | OD N/A 4.69 in121.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 17 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 60 ft | Weight N/A 1.70 lbs/ft |
| VOLT400X100 | ID N/A 4 in101.6 mm | OD N/A 4.69 in121.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 17 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 100 ft | Weight N/A 1.70 lbs/ft |
| VOLT500X20 | ID N/A 5 in127 mm | OD N/A 5.75 in146.8 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 17 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 14 in | Standard Length N/A 20 ft | Weight N/A 2.13 lbs/ft |
| VOLT500X60 | ID N/A 5 in127 mm | OD N/A 5.75 in146.8 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 17 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 14 in | Standard Length N/A 60 ft | Weight N/A 2.13 lbs/ft |
| VOLT600X20 | ID N/A 6 in153.4 mm | OD N/A 6.81 in173.2 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 16 in | Standard Length N/A 20 ft | Weight N/A 2.53 lbs/ft |
| VOLT600X60 | ID N/A 6 in153.4 mm | OD N/A 6.81 in173.2 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 16 in | Standard Length N/A 60 ft | Weight N/A 2.53 lbs/ft |
| VOLT800X20 | ID N/A 8 in203.5 mm | OD N/A 8.76 in223.3 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 20 ft | Weight N/A 3.30 lbs/ft |
| VOLT1000X20 | ID N/A 10 in255.5 mm | OD N/A 11.04 in280.5 mm | Working Pressure at 68ºF N/A 25 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 22 inHg | Vacuum Rating at 104ºF N/A 16 inHg | Min. Bending Radius at 68ºF N/A 25 in | Standard Length N/A 20 ft | Weight N/A 4.99 lbs/ft |