WBS™ Series Food Grade, PVC Material Handling Hose with Charge Reducing Additives
Food Grade
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| WBS150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.92 in48.8 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.35 lbs/ft |
| WBS200X100 | ID N/A 2 in50.8 mm | OD N/A 2.40 in61.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.56 lbs/ft |
| WBS250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.99 in75.9 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.77 lbs/ft |
| WBS300X100 | ID N/A 3 in76.2 mm | OD N/A 3.64 in92.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.10 lbs/ft |
| WBS400X50 | ID N/A 4 in101.6 mm | OD N/A 4.76 in121.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 50 ft | Weight N/A 1.92 lbs/ft |
| WBS400X100 | ID N/A 4 in101.6 mm | OD N/A 4.76 in121.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.92 lbs/ft |