VLT-SD™ Series Heavy-Duty Food Grade, Charge Reducing Polyurethane, Fabric Reinforced, Material Handling Hoses with Grounding Wire
Food Grade
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Standard |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| VLT-SD200X50 | ID N/A 2 in51.1 mm | OD N/A 2.67 in67.0 mm | Working Pressure at 68ºF N/A 75 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 9 in | Standard Standard N/A 50 ft | Weight N/A 0.77 lbs/ft |
| VLT-SD200X100 | ID N/A 2 in51.1 mm | OD N/A 2.67 in67.0 mm | Working Pressure at 68ºF N/A 75 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 9 in | Standard Standard N/A 100 ft | Weight N/A 0.77 lbs/ft |
| VLT-SD300X20 | ID N/A 3 in77.0 mm | OD N/A 3.78 in96.0 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Standard N/A 20 ft | Weight N/A 1.22 lbs/ft |
| VLT-SD300X100 | ID N/A 3 in77.0 mm | OD N/A 3.78 in96.0 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Standard N/A 100 ft | Weight N/A 1.22 lbs/ft |
| VLT-SD400X20 | ID N/A 4 in102.2 mm | OD N/A 4.84 in123.0 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 13 in | Standard Standard N/A 20 ft | Weight N/A 1.85 lbs/ft |
| VLT-SD400X60 | ID N/A 4 in102.2 mm | OD N/A 4.84 in123.0 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 13 in | Standard Standard N/A 60 ft | Weight N/A 1.85 lbs/ft |
| VLT-SD400X100 | ID N/A 4 in102.2 mm | OD N/A 4.84 in123.0 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 13 in | Standard Standard N/A 100 ft | Weight N/A 1.85 lbs/ft |
| VLT-SD500X20 | ID N/A 5 in128.0 mm | OD N/A 5.79 in152.0 mm | Working Pressure at 68ºF N/A 45 psi | Working Pressure at 104ºF N/A 22 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 14 in | Standard Standard N/A 20 ft | Weight N/A 2.43 lbs/ft |
| VLT-SD500X60 | ID N/A 5 in128.0 mm | OD N/A 5.79 in152.0 mm | Working Pressure at 68ºF N/A 45 psi | Working Pressure at 104ºF N/A 22 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 14 in | Standard Standard N/A 60 ft | Weight N/A 2.43 lbs/ft |
| VLT-SD600X20 | ID N/A 6 in153.4 mm | OD N/A 6.93 in177.4 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 22 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 17 in | Standard Standard N/A 20 ft | Weight N/A 3.05 lbs/ft |
| VLT-SD600X60 | ID N/A 6 in153.4 mm | OD N/A 6.93 in177.4 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 22 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 17 in | Standard Standard N/A 60 ft | Weight N/A 3.05 lbs/ft |
| VLT-SD800X20 | ID N/A 8 in206.0 mm | OD N/A 9.25 in235.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 26 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 23 in | Standard Standard N/A 20 ft | Weight N/A 4.70 lbs/ft |





