Flexopak 2 - Minetuff Hydraulic Hose
Flexopak
Double compact wire braid hydraulic hose on easy-to-handle reels - TF2MT
TF2MT - Double wire braid
Meets or exceeds EN 857 2SC and exceeds SAE 100 R16.
MSHA IC-152/16 approved flame resistance
TF2MT - Double wire braid
Meets or exceeds EN 857 2SC and exceeds SAE 100 R16.
MSHA IC-152/16 approved flame resistance
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|
| TF2MT-04 | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.51 in13.0 mm | Max. Working Pressure N/A 6000 psi | Min. Bend Radius N/A 2.0 in50.8 mm | Weight N/A 0.18 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TF2MT-05 | Size Code N/A 05 | ID N/A 5/16 in8.0 mm | OD N/A 0.57 in14.5 mm | Max. Working Pressure N/A 5500 psi | Min. Bend Radius N/A 2.2 in57.0 mm | Weight N/A 0.22 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TF2MT-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.66 in18.8 mm | Max. Working Pressure N/A 5000 psi | Min. Bend Radius N/A 2.2 in55.9 mm | Weight N/A 0.26 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TF2MT-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.81 in20.6 mm | Max. Working Pressure N/A 4500 psi | Min. Bend Radius N/A 3.5 in88.9 mm | Weight N/A 0.34 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TF2MT-10 | Size Code N/A 10 | ID N/A 5/8 in15.9 mm | OD N/A 0.91 in23.2 mm | Max. Working Pressure N/A 4000 psi | Min. Bend Radius N/A 4.0 in101.6 mm | Weight N/A 0.41 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TF2MT-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.09 in27.6 mm | Max. Working Pressure N/A 3500 psi | Min. Bend Radius N/A 4.7 in119.4 mm | Weight N/A 0.53 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 AF2 |
| TF2MT-16 | Size Code N/A 16 | ID N/A 1 in25.4 mm | OD N/A 1.40 in35.5 mm | Max. Working Pressure N/A 3000 psi | Min. Bend Radius N/A 6.0 in152.4 mm | Weight N/A 0.86 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 AF2 |
| TF2MT-20 | Size Code N/A 20 | ID N/A 1 1/4 in31.8 mm | OD N/A 1.65 in42.0 mm | Max. Working Pressure N/A 2000 psi | Min. Bend Radius N/A 8.3 in210.8 mm | Weight N/A 0.92 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TF2MT-24 | Size Code N/A 24 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.96 in49.9 mm | Max. Working Pressure N/A 1820 psi | Min. Bend Radius N/A 16.9 in429.3 mm | Weight N/A 1.32 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TF2MT-32 | Size Code N/A 32 | ID N/A 2 in50.8 mm | OD N/A 2.50 in63.5 mm | Max. Working Pressure N/A 1500 psi | Min. Bend Radius N/A 21.6 in548.6 mm | Weight N/A 1.71 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TF2MT-40 | Size Code N/A 40 | ID N/A 2 1/2 in63.5 mm | OD N/A 3.01 in76.4 mm | Max. Working Pressure N/A 1100 psi | Min. Bend Radius N/A 28.3 in718.8 mm | Weight N/A 2.21 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFX |
| TF2MT-48 | Size Code N/A 48 | ID N/A 3 in76.2 mm | OD N/A 3.54 in90.0 mm | Max. Working Pressure N/A 1000 psi | Min. Bend Radius N/A 34.6 in878.8 mm | Weight N/A 2.58 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFX |





