Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Double compact wire braid hydraulic hose on easy-to-handle reels - TF2MT

TF2MT - Double wire braid
Meets or exceeds EN 857 2SC and exceeds SAE 100 R16.
MSHA IC-152/16 approved flame resistance
Unit of Measure

General Applications

General Applications

N/A High pressure service with tight bends with petroleum-based hydraulic fluids, water/glycol, water- and fire-resistant hydraulic fluids, hot oil, grease, lubricants, crude oil, fuel oils, air and water. Excellent impulse performance, exceeding 1,000,000 cycles when tested with appropriate ALFAGOMMA® couplings. For air or gas application above 250 PSI (1.7 Mpa) the cover should be pin-pricked.

Construction

Tube

N/A Synthetic Rubber, Black

Reinforcement

N/A Two High Tensile Steel Wire Braids, Separated by a Layer of Synthetic Rubber

Cover

N/A Synthetic Rubber, Black… Weather, Oil, Fuel, Ozone and Excellent Abrasion-Resistant

Service Temperature Range

Service Temperature Range

N/A -40 to 212 ºF-40 to 100 ºC

Maximum Operating Temperature

Maximum Operating Temperature

N/A 257 ºF125 ºC

Air Maximum Temperature

Air Maximum Temperature

N/A 160 ºF70 ºC

Branding

Branding

N/A ALFAGOMMA® FLEXOPAK 2 ID …WP … MPa (… PSI) - EXCEEDS SAE 100 R16 - EN 857 2SC …DN MSHA IC-152/16 …Q/YR

Nominal Specifications

Series

N/A TF2MT

Size Code

N/A 04

ID

N/A 1/4 in6.4 mm

OD

N/A 0.51 in13.0 mm

Max. Working Pressure

N/A 6000 psi

Min. Bend Radius

N/A 2.0 in50.8 mm

Weight

N/A 0.18 lbs/ft

Coupling Recommendations AlfaCrimp One-Piece

N/A B

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A AF1

Specifications

Brand

N/A Alfagomma®

Type

N/A Double Compact Wire Braid

Style

N/A Wire Braid Hydraulic Hose

Color

N/A Black

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.