Dies
Fittings and Tooling
Made in the USA.
Hose ID |
Use With Hose Series |
Dies Part Number |
Weight per each |
|---|---|---|---|
| Hose ID N/A 1/8 in | Use With Hose Series N/A LLGR-02 | DS02TH | Weight per each N/A 3.81 lb |
| Hose ID N/A 1/8 in | Use With Hose Series N/A SLGR-02 | DS02TH | Weight per each N/A 3.81 lb |
| Hose ID N/A 3/16 in | Use With Hose Series N/A LLGR-03 | DS03TH | Weight per each N/A 3.81 lb |
| Hose ID N/A 3/16 in | Use With Hose Series N/A SLGR-03 | DS03TH | Weight per each N/A 3.81 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A LLGR-04 | DS04TH | Weight per each N/A 3.81 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A SLGR-04 | DS04TH | Weight per each N/A 3.81 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A LLRD-04 | DS04TH | Weight per each N/A 3.81 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A SLRD-04 | DS04TH | Weight per each N/A 3.81 lb |
| Hose ID N/A 3/8 in | Use With Hose Series N/A SLGR-06 | DS06TH | Weight per each N/A 3.81 lb |
| Hose ID N/A 3/8 in | Use With Hose Series N/A LLGR-06 | DS06TH | Weight per each N/A 3.81 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LAGR-08 | DSAR08TH | Weight per each N/A 3.60 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LHBK-08 | DS08TH | Weight per each N/A 3.72 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLBU-08 | DS08TH | Weight per each N/A 3.72 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLGR-08 | DS08TH | Weight per each N/A 3.72 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLRD-08 | DS08TH | Weight per each N/A 3.72 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SHBK-8 | DSSHP08TH | Weight per each N/A 2.15 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLBU-08 | DS08TH | Weight per each N/A 3.72 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLGR-08 | DS08TH | Weight per each N/A 3.72 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLLHBK-08 | DS08TH | Weight per each N/A 3.72 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLRD-08 | DS08TH | Weight per each N/A 3.72 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLSHBK-08 | DSSHP08TH | Weight per each N/A 2.15 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SHBK-10 | DSAR08TH | Weight per each N/A 2.18 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SLSHBK-10 | DSAR08TH | Weight per each N/A 2.18 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SLSPOR-10 | DS10TH | Weight per each N/A 3.61 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SPOR-10 | DS10TH | Weight per each N/A 3.61 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A HABU-12 | DSAR12TH | Weight per each N/A 3.35 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A HPBU-12 | DS12TH | Weight per each N/A 3.45 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SAOR-12 | DSAR12TH | Weight per each N/A 3.35 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SLHPBU-12 | DS12TH | Weight per each N/A 3.45 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SLSPOR-12 | DS12TH | Weight per each N/A 3.45 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SPOR-12 | DS12TH | Weight per each N/A 3.45 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A HABU-16 | DSAR16TH | Weight per each N/A 3.08 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A HPBU-16 | DS16TH | Weight per each N/A 3.21 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SAOR-16 | DSAR16TH | Weight per each N/A 3.08 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SLHPBU-16 | DS16TH | Weight per each N/A 3.21 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SLSPOR-16 | DS16TH | Weight per each N/A 3.21 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SPOR-16 | DS16TH | Weight per each N/A 3.21 lb |
| Hose ID N/A 1 1/4 in | Use With Hose Series N/A SAOR-20 | DSAR20TH | Weight per each N/A 2.67 lb |
| Hose ID N/A 1 1/4 in | Use With Hose Series N/A SLSPOR-20 | DS20TH | Weight per each N/A 2.83 lb |
| Hose ID N/A 1 1/4 in | Use With Hose Series N/A SPOR-20 | DS20TH | Weight per each N/A 2.83 lb |





