Male Swivel Fittings
Fittings
Sewer & Lateral Line Hose Fittings.
Made in the USA.
Made in the USA.
Hose ID |
Use With Hose Series |
Male Adapter Part Number |
Weight per each |
|---|---|---|---|
| Hose ID N/A 1/4 in | Use With Hose Series N/A LLGR-04 | F04MSNPT4 | Weight per each N/A 0.17 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A LLRD-04 | F04MSNPT4 | Weight per each N/A 0.17 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A SLGR-04 | F04MSNPT4 | Weight per each N/A 0.17 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A SLRD-04 | F04MSNPT4 | Weight per each N/A 0.17 lb |
| Hose ID N/A 3/8 in | Use With Hose Series N/A LLGR-06 | F06MSNPT6 | Weight per each N/A 0.23 lb |
| Hose ID N/A 3/8 in | Use With Hose Series N/A SLGR-06 | F06MSNPT6 | Weight per each N/A 0.23 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LHBK-08 | F08MSNPT8 | Weight per each N/A 0.35 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLBU-08 | F08MSNPT8 | Weight per each N/A 0.35 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLGR-08 | F08MSNPT8 | Weight per each N/A 0.35 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLRD-08 | F08MSNPT8 | Weight per each N/A 0.35 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLGR-08 | F08MSNPT8 | Weight per each N/A 0.35 lb |



