Male Fittings
Fittings
Sewer & Lateral Line Hose Fittings.
Made in the USA.
Made in the USA.
Hose ID |
Use With Hose Series |
Male Part Number |
Weight per each |
|---|---|---|---|
| Hose ID N/A 1/8 in3.2 mm | Use With Hose Series N/A LLGR-02 | F02NPT2 | Weight per each N/A 0.04 lb |
| Hose ID N/A 1/8 in | Use With Hose Series N/A SLGR-02 | F02NPT2 | Weight per each N/A 0.04 lb |
| Hose ID N/A 3/16x1/8 in | Use With Hose Series N/A LLGR-03 | F03NPT2 | Weight per each N/A 0.08 lb |
| Hose ID N/A 3/16x1/8 in | Use With Hose Series N/A SLGR-03 | F03NPT2 | Weight per each N/A 0.08 lb |
| Hose ID N/A 3/16x1/4 in | Use With Hose Series N/A LLGR-03 | F03NPT4 | Weight per each N/A 0.10 lb |
| Hose ID N/A 3/16x1/4 in | Use With Hose Series N/A SLGR-03 | F03NPT4 | Weight per each N/A 0.10 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A LLGR-04 | F04NPT4 | Weight per each N/A 0.12 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A LLRD-04 | F04NPT4 | Weight per each N/A 0.12 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A SLGR-04 | F04NPT4 | Weight per each N/A 0.12 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A SLRD-04 | F04NPT4 | Weight per each N/A 0.12 lb |
| Hose ID N/A 3/8 in | Use With Hose Series N/A LLGR-06 | F06NPT6 | Weight per each N/A 0.17 lb |
| Hose ID N/A 3/8 in | Use With Hose Series N/A LLRD-06 | FCP06NPT-NS | Weight per each N/A 0.18 lb |
| Hose ID N/A 3/8 in | Use With Hose Series N/A SLGR-06 | F06NPT6 | Weight per each N/A 0.17 lb |
| Hose ID N/A 3/8 in | Use With Hose Series N/A SLRD-06 | FCP06NPT-NS | Weight per each N/A 0.18 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LAGR-08 | FAR08NPT8 | Weight per each N/A 0.35 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LHBK-08 | F08NPT8 | Weight per each N/A 0.28 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLBU-08 | F08NPT8 | Weight per each N/A 0.28 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLGR-08 | F08NPT8 | Weight per each N/A 0.28 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLRD-08 | F08NPT8 | Weight per each N/A 0.28 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SHBK-08 | FHP08NPT8 | Weight per each N/A 0.29 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLBU-08 | F08NPT8 | Weight per each N/A 0.28 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLGR-08 | F08NPT8 | Weight per each N/A 0.28 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLLHBK-08 | F08NPT8 | Weight per each N/A 0.28 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLRD-08 | F08NPT8 | Weight per each N/A 0.28 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLSHBK-08 | FHP08NPT8 | Weight per each N/A 0.29 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SHBK-10 | FHP10NPT8 | Weight per each N/A 0.34 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SLSHBK-10 | FHP10NPT8 | Weight per each N/A 0.34 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SLSPOR-10 | F10NPT8 | Weight per each N/A 0.36 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SPOR-10 | F10NPT8 | Weight per each N/A 0.36 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A HABU-12 | FAR12NPT12 | Weight per each N/A 0.50 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A HPBU-12 | F12NPT12 | Weight per each N/A 0.43 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SAOR-12 | FAR12NPT12 | Weight per each N/A 0.50 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SLHPBU-12 | F12NPT12 | Weight per each N/A 0.43 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SLSPOR-12 | F12NPT12 | Weight per each N/A 0.43 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SPOR-12 | F12NPT12 | Weight per each N/A 0.43 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A HABU-16 | FAR16NPT16 | Weight per each N/A 0.79 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A HPBU-16 | F16NPT16 | Weight per each N/A 0.71 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SAOR-16 | FAR16NPT16 | Weight per each N/A 0.79 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SLHPBU-16 | F16NPT16 | Weight per each N/A 0.71 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SLSPOR-16 | F16NPT16 | Weight per each N/A 0.71 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SPOR-16 | F16NPT16 | Weight per each N/A 0.71 lb |
| Hose ID N/A 1 1/4 in | Use With Hose Series N/A SAOR-20 | FAR20NPT20 | Weight per each N/A 1.00 lb |
| Hose ID N/A 1 1/4 in | Use With Hose Series N/A SLSPOR-20 | F20NPT20 | Weight per each N/A 1.00 lb |
| Hose ID N/A 1 1/4 in | Use With Hose Series N/A SPOR-20 | F20NPT20 | Weight per each N/A 1.00 lb |



