Female Fittings
Fittings
Sewer & Lateral Line Hose Fittings.
Made in the USA.
Made in the USA.
Hose ID |
Use With Hose Series |
Female Part Number |
Weight per each |
|---|---|---|---|
| Hose ID N/A 3/8 in | Use With Hose Series N/A LLRD-06 | FCP06FS-NS | Weight per each N/A 0.21 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LAGR-08 | FAR08FS8 | Weight per each N/A 0.39 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A HABU-12 | FAR12FS12 | Weight per each N/A 0.60 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A HABU-16 | FAR16FS16 | Weight per each N/A 0.89 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LHBK-08 | F08FS8 | Weight per each N/A 0.29 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SHBK-08 | FHP08FS8 | Weight per each N/A 0.30 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A HPBU-12 | F12FS12 | Weight per each N/A 0.52 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A HPBU-16 | F16FS16 | Weight per each N/A 0.81 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLBU-08 | F08FS8 | Weight per each N/A 0.29 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLGR-08 | F08FS8 | Weight per each N/A 0.29 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLBU-08 | F08FS8 | Weight per each N/A 0.29 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLGR-08 | F08FS8 | Weight per each N/A 0.29 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLLHBK-08 | F08FS8 | Weight per each N/A 0.29 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLSHBK-08 | FHP08FS8 | Weight per each N/A 0.30 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SAOR-12 | FAR12FS12 | Weight per each N/A 0.60 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SLHPBU-12 | F12FS12 | Weight per each N/A 0.52 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SLSPOR-12 | F12FS12 | Weight per each N/A 0.52 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SPOR-12 | F12FS12 | Weight per each N/A 0.52 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SAOR-16 | FAR16FS16 | Weight per each N/A 0.89 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SLHPBU-16 | F16FS16 | Weight per each N/A 0.81 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SLSPOR-16 | F16FS16 | Weight per each N/A 0.81 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SPOR-16 | F16FS16 | Weight per each N/A 0.81 lb |



