Female Adapter Fittings
Fittings
Sewer & Lateral Line Hose Fittings.
Made in the USA.
Made in the USA.
Hose ID |
Use With Hose Series |
Female Adapter Part Number |
Weight per each |
|---|---|---|---|
| Hose ID N/A 3/8 in | Use With Hose Series N/A LLGR-06 | A06FPX06FS | Weight per each N/A 0.16 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LAGR-08 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A HPBU-12 | A12FPX12FS | Weight per each N/A 0.34 lb |
| Hose ID N/A 3/8 in | Use With Hose Series N/A SLGR-06 | A06FPX06FS | Weight per each N/A 0.16 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LHBK-08 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLBU-08 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLGR-08 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLRD-08 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SHBK-08 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLBU-08 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLGR-08 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLLHBK-08 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLRD-08 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLSHBK-08 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SAOR-10 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SHBK-10 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SLSHBK-10 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SLSPOR-10 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SPOR-10 | A08FPX08FS | Weight per each N/A 0.21 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SLHPBU-12 | A12FPX12FS | Weight per each N/A 0.34 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SLSPOR-12 | A12FPX12FS | Weight per each N/A 0.34 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SPOR-12 | A12FPX12FS | Weight per each N/A 0.34 lb |



