Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH1

Hex Dia. CH2

Weight

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 1/4-19 N/A 20.8 mm N/A 17 mm N/A 19 mm N/A 0.09 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-19 N/A 21.8 mm N/A 19 mm N/A 22 mm N/A 0.13 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 23.6 mm N/A 22 mm N/A 27 mm N/A 0.20 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 27.1 mm N/A 30 mm N/A 36 mm N/A 0.41 lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1