Carbon Steel Two-Piece Fittings Frerrules - AFX Series
Ferrules and Fittings for Piranhaflex Hoses
Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight Each |
|---|---|---|---|---|---|
| AFX-03 | Dash Size N/A 03 | Hose ID Size N/A 3/16 in4.8 mm | B OD N/A 21 mm | L Length N/A 21.5 mm | Weight Each N/A 0.05 lb |
| AFX-04 | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | B OD N/A 23 mm | L Length N/A 24.7 mm | Weight Each N/A 0.07 lb |
| AFX-05 | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | B OD N/A 25 mm | L Length N/A 24.7 mm | Weight Each N/A 0.08 lb |
| AFX-06 | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | B OD N/A 27 mm | L Length N/A 29.7 mm | Weight Each N/A 0.10 lb |
| AFX-08 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | B OD N/A 30 mm | L Length N/A 30.5 mm | Weight Each N/A 0.11 lb |
| AFX-10 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | B OD N/A 34 mm | L Length N/A 35.5 mm | Weight Each N/A 0.15 lb |
| AFX-12 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | B OD N/A 38 mm | L Length N/A 36.0 mm | Weight Each N/A 0.17 lb |
| AFX-16 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | B OD N/A 48 mm | L Length N/A 42.5 mm | Weight Each N/A 0.28 lb |