Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH1

Weight

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 1/4-18 N/A 30.9 mm N/A 17 mm N/A 0.11 lb
N/A 04 N/A 1/4 in6.4 mm N/A 05 N/A 1/2-20 N/A 30.9 mm N/A 19 mm N/A 0.11 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 9/16-18 N/A 33.4 mm N/A 17 mm N/A 0.13 lb
N/A 06 N/A 3/8 in9.5 mm N/A 05 N/A 1/2-20 N/A 33.6 mm N/A 19 mm N/A 0.18 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 33.7 mm N/A 22 mm N/A 0.16 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 36.6 mm N/A 19 mm N/A 0.24 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 35.2 mm N/A 22 mm N/A 0.27 lb
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1