Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut - Off Factor

Hex Dia. CH1

Weight Per Each

N/A 03 N/A 3/16 in4.8 mm N/A 04 N/A 1/4-18 N/A 28.6 mm N/A 19 mm N/A 0.107 lb
N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 1/4-18 N/A 28.6 mm N/A 22 mm N/A 0.117 lb
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1