Unit of Measure
Specifications
Brand |
N/A Piranhaflex™ |
Dash Size |
N/A 04 |
Hose ID Size |
N/A 1/4 in6.4 mm |
F Thread Dash Size |
N/A 04 |
F Thread Size (in. TPI) |
N/A 1/4-18 |
C Cut - Off Factor |
N/A 28.6 mm |
Hex Dia. CH1 |
N/A 22 mm |
Weight Per Each |
N/A 0.117 lb |
Type |
N/A Stainless Steel One-Piece Fitting |
Connection Type |
N/A Male |
Angle |
N/A 60 º |
Material |
N/A Stainless Steel |
End Type |
N/A NPTF Male |



