Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH1

Weight

N/A 02 N/A 1/8 in3.2 mm N/A 02 N/A 1/8-27 N/A 31.0 mm N/A 13 mm N/A 0.06 lb
N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 1/4-18 N/A 45.0 mm N/A 17 mm N/A 0.16 lb
N/A 06 N/A 3/8 in9.5 mm N/A 04 N/A 1/4-18 N/A 46.8 mm N/A 17 mm N/A 0.19 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-18 N/A 47.7 mm N/A 19 mm N/A 0.23 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 52.8 mm N/A 22 mm N/A 0.25 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1