Carbon Steel Two-Piece Fittings Frerrules - PFR3 Series
Ferrules and Fittings for Piranhaflex Hoses
Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight Each |
|---|---|---|---|---|---|
| PFR3-04 | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | B OD N/A 14.8 mm | L Length N/A 28.9 mm | Weight Each N/A 0.03 lb |
| PFR3-05 | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | B OD N/A 17.4 mm | L Length N/A 28.8 mm | Weight Each N/A 0.04 lb |
| PFR3-06 | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | B OD N/A 19.0 mm | L Length N/A 28.8 mm | Weight Each N/A 0.04 lb |
| PFR3-08 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | B OD N/A 23.7 mm | L Length N/A 36.3 mm | Weight Each N/A 0.06 lb |





